【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   97 / 104

BOOKをみる

10秒後にBOOKのページに移動します


(R1)5 (A)4 2(B) 1 3(R2) (P) (A)4 2(B) (R1)5 1 3(R2) (P) (R1)5 (A)4 2(B) 1 3(R2) (P) (A)4 2(B) (R1)5 1 3(R2) (P) Series SYJ3000/5000/7000 Specific Product Precautions 1 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Non-locking push type [Standard] Press in the direction of the arrow Plug position Type of actuation Number of solenoids Double Single B port N.C. A port N.O. (JIS symbols above: Series SYJ5000) Push-turn locking slotted type [Type D] Locked position Push-turn locking lever type [Type E] Locked position Solenoid valves with grommet and L/M type plug connector AC specifications have a built-in rectifier circuit in the pilot section to operate the DC coil. With 200, 220 VAC specification pilot valves, this built-in rectifier generates heat when energized. The surface may become hot depending on the energized condition; therefore, do not touch the solenoid valves. Manual Override Operation While pressing, turn in the direction of the arrow. If it is not turned, it can be operated the same way as the non-locking type. When the manual override is operated, connected equipment will be actuated. Confirm safety before operating. When operating the locking type D with a screw driver, turn it gently using a watchmakers screw driver. [Torque: Less than 0.1 N.m] While pressing, turn in the direction of the arrow. If it is not turned, it can be operated the same way as the non-locking type. When locking the manual override on the push-turn locking types (D, E), be sure to push it down before turning. Turning without first pushing it down can cause damage to the manual override and trouble such as air leakage, etc. Solenoid Valve for 200, 220 VAC Specifications Pilot air is exhausted through the main valve body rather than directly to atmosphere. . Suitable for applications where exhausting the pilot valve to atmosphere would be detrimental to the surrounding working environment. . For use in extremely dirty environments where there is the possibility that dust could enter the pilot exhaust and damage the valve. Ensure that the piping of exhaust air is not too restrictive. Common Exhaust Type for Main and Pilot Valve Series SYJ3000/5000/7000 Mixed Installation of 3 Port and 5 Port Valves on Same Manifold. Series SYJ3000/5000/7000 and Series SYJ300/500/700 can be mounted on the same manifold. How to mount on the same manifold is shown on the following pages. SYJ3000, SYJ300 P. 678 SYJ5000, SYJ500 P. 707 SYJ7000, SYJ700 P. 739 If 4 or 5 port valve is used as a 3 port valve Series SYJ3000, 5000, 7000 may be used as a N.C.or N.O. 3 port valve by plugging one of the A,B ports. Be sure not to plug the exhaust ports (R). Can be used when a double solenoid, 3 port valve is required. PUSH LOCK PUSH LOCK Warning Warning Caution Caution Caution Caution 750