【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   99 / 104

BOOKをみる

10秒後にBOOKのページに移動します


With light/surge voltage suppressor (ュZ) Red (+) Black (.) Diode to prevent reverse current Non-polar type With surge voltage suppressor (ュR) With light/surge voltage suppressor (ュU) (.) (+) (+) (.) Varistor (.) (+) (+) (.) Varistor Coil Coil Coil 1 3 (Ground) 4 . Connect the standard type in accordance with the +, . polarity indication. (The non-polar type can be used with the connections made either way.) . Since voltage specifications other than standard 24 and 12 VDC do not have diodes for polarity protection, be careful not to make errors in the polarity. . When wiring is done at the factory, positive (+) is red and negative (.) is black. Operating Principle With power saving circuit Power consumption is decreased by 1/4 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 62 ms at 24 VDC.) M8 Connector With surge voltage suppressor (ュR) With light/surge voltage suppressor (ュU) Non-polar type With light/surge voltage suppressor (ュS) With light/surge voltage suppressor (ュZ) Standard type (with polarity) . For the standard type, connect + to 1 and . to 3 for Type W according to polarity, while + to 4 and . to 3 for Type WA. . Please be careful not to reverse the polarity, since a diode to prevent the reversed current is not provided for DC voltages other than 24 and 12 VDC. . The WA-type valve cannot be grounded. 1 (+) 4 (Type WA) 3 (.) 3 (Type WA) Diode to prevent reverse current 1 (+) 4(Type WA) 3 (.) 3 (Type WA) Diode to prevent reverse current 1 (.)(+) 4 (Type WA) 3 (+)(.) 3 (Type WA) Varistor 1 (.)(+) 4 (Type WA) 3 (+)(.) 3 (Type WA) Varistor Type W Type WA Solenoid valve side pin wiring diagram Surge Voltage Suppressor Caution Grommet, L/M Plug Connector Standard type (with polarity) Surge voltage suppressor (ュS) Red (+) Black (.) Diode to prevent reverse current Coil Electric circuit (with power saving circuit) 1: Starting current 2: Holding current Red (+) Black (.) Coil LED Diode Timer circuit With the above circuit, the current consumption when holding is reduced to save energy. Please refer to the electric wave data to the right. . Please be careful not to reverse the polarity, since a diode to prevent the reversed current is not provided for the power saving circuit. (In the case of SYJ ュュ0T, the electric wave form of energy saving type) 357 Applied voltage Standard With power saving circuit 62 ms 24 V 0 V 0.4 W 0.1 W 0 W Varistor Varistor Coil Coil With surge voltage suppressor (DS) With light/surge voltage suppressor (DZ) DIN Terminal DIN terminal has no polarity. Coil Coil Coil Coil Series SYJ3000/5000/7000 Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. LED LED LED LED NO.1 (.) (+) NO.2 (+) (.) NO.1 (.) (+) NO.2 (+) (.) LED 2 1 4 1 3 B 752