【DO!BOOK・ページリンク】
1-p0655-0757-syj3000_en   9 / 104

BOOKをみる

10秒後にBOOKのページに移動します


SYJ3 3 5 M SYJ3 4 M 2 2 5 0 0 SYJ3 1 2 0 5 M M3 For manifold type 31, S31, 32, S32 Body ported Base mounted (4 port) Base mounted (5 port) 5 port For sub-plate, manifold type 41, S41, 46, S46 4 port Electrical entry . LN, MN type: with 2 sockets. . Refer to page 751 for the lead wire length of L and M plug connectors. . Refer to page 754 for the connector assembly with cover for L and M plug connectors. . For connector cable of M8 connector, refer to page 754. . M8 thread conforming to IEC60947-5-2 standard is also available. Refer to page 749 for details. Note 1) Enter the cable length symbols in ュ. Please be sure to fill in the blank referring to page 754. 24, 12, 6, 5, 3 VDC 100,110, 200, 220 VAC Grommet L plug connector M plug connector (Manifold use only) 24, 12, 6, 5, 3 VDC M8 connector Note) When placing an order for body ported solenoid valve as a single unit, mounting screws for manifold and gasket are not attached. Order them separately, if necessary. (For details, refer to page 678.) 5 port (Type 20 Manifold) + - + - + - +- +- +- Nil Q . CE-compliant CE-compliant Series SYJ3000 How to Order Note) CE-compliant: For DC only. [Option] G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (Length 300 mm) LN: Without lead wire M: With lead wire (Length 300 mm) LO: Without connector MN: Without lead wire WO: Without connector cable MO: Without connector 1 2 3 4 5 2 position single solenoid 2 position double solenoid 3 position closed center 3 position exhaust center 3 position pressure center Type of actuation Nil S Z R U Without light/surge voltage suppressor With surge voltage suppresor With light/surge voltage suppressor With surge voltage suppressor (Non-polar type) With light/surge voltage suppressor (Non-polar type) Light/Surge voltage suppressor Bracket . For AC voltage valves there is no “S” option. It is already built-in to the rectifier circuit. . For type “R” and “U”, DC voltage is only available. . Power saving circuit is only available in the “Z” type. Single Double -+ Nil: Without bracket F: With bracket . Brackets cannot be retrofitted. Note) . The double solenoid mounting bracket is supplied unattached. . To order the double solenoid bracket for use with a single solenoid valve, order the single solenoid valve without a bracket and order the bracket (VJ3000-13-1) separately. (Example) SYJ3120-5M-M3 VJ3000-13-1 Wュ: With connector cable Note 1) Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Port size Nil: Without sub-plate (With gasket and screws) M5: With M5 port sub-plate Nil T Standard With power saving circuit (24, 12 VDC only) Coil specifications . Power saving circuit is not available in the case of Wュ type. Body option 0: Pilot valve individual exhaust for the pilot valve 3: Common exhaust type for main and pilot valve R port P, E port R port P, E port 5 6 V S R 24 VDC 12 VDC 6 VDC 5 VDC 3 VDC Rated voltage DC 1 2 3 4 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] AC (50/60 Hz) . For type Wュ, DC voltage is only available. Note) CE-compliant: For DC only. CE-compliant CE-compliant . . . . Note) CE-compliant: For DC only. 662