【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   12 / 62

BOOKをみる

10秒後にBOOKのページに移動します


3EB 5EA 77.9 72.8 55.5 Approx. 300 (Lead wire length) 3EB 5EA 21.8 Approx. 300 86.3 (Lead wire length) 3EB 5EA 15.8 G: Approx. 300 H: Approx. 600 (Lead wire length) 81.2 3EB 5EA 84.5 75.5 Max. 10 86.8 Applicable cable O.D. o4.5 to o7 Pg9 (55) (45) 17.5 (26) 2 x o5.5 (16) (For mounting) - + 21.5 (Indicator light) 3EB 5EA (13.4) (Distance between ports) 11.8 44.5 12 35 14.5 6 M5 x 0.8 [5(EA), 3(EB) port] 1P 43.4 17.8 1.3 o2.2 (PE port) M5 x 0.8, 1/8 [1(P) port] 1/8 [4(A), 2(B) port] Manual override 2B 4A M5 x 0.8 [4(A), 2(B) port] Manual override 2B 4A 41.5 80 G: Approx. 300 H: Approx. 600 (Lead wire length) 1.7 12 (1.6) (6) 11.5 12 26.4 (16.6) (Distance between ports) 41.5 80 G: Approx. 300 H: Approx. 600 (Lead wire length) 1.7 (1.6) (6) 26.4 10 6 14.8 (11.7) (Distance between ports) 5EA 3EB Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) Max. 10 89.2 78.7 [68.7] 88.7 [78.7] 2 x M4 x 0.7 thread depth 5 (For mounting) 10 12.9 12.5 Grommet (G) (H): VF1120-ョ ョョ1-01ョ(-F) Dimensions: Series VF1000/Body Ported 2-position single Grommet (G) (H): VF1120-ョ ョョ1-M5ョ(-F) GH GH L-type plug connector (L): VF1120-ョLョョ1-M 5 ョ(-F) 01 DIN terminal (D) (Y): VF1120-ョ ョョ1- ョ(-F) DY M5 01 Conduit terminal (T): VF1120-ョTョョ1-M 5 ョ(-F) 01 Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). Grommet (G) (H) DC without light/surge voltage suppressor M-type plug connector (M): VF1120-ョMョョ1-M 5 ョ(-F) 01 Series VF1000/3000/5000 Pilot Operated 5 Port Solenoid Valve Body Ported/Single Unit 813 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A