【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   13 / 62

BOOKをみる

10秒後にBOOKのページに移動します


1/8 [4(A), 2(B) port] Manual override M5 x 0.8, 1/8 [1(P) port] M5 x 0.8 [5(EA), 3(EB) port] 2 x o2.2 (PE port) (Indicator light) 2B 4A 5EA 3EB 1P - + 3EB 5EA 5EA 3EB Pg9 Applicable cable O.D. o4.5 to o7 5EA 3EB 5EA 3EB Manual override 2B 4A M5 x 0.8 [4(A), 2(B) port] 2 x M4 x 0.7 thread depth 5 (For mounting bracket) 11.5 1.7 12 6 21.5 1.3 G: Approx. 300 H: Approx. 600 (Lead wire length) 15.8 Max. 10 75.5 84.5 1.7 26.4 47.5 124.4 12 14.5 51.3 1.3 126.8 138.1 Approx. 300 (Lead wire length) Approx. 300 (Lead wire length) 55.5 137.1 110.1 120.3 44.5 21.8 (16.6) (Distance between ports) (13.4) (Distance between ports) G: Approx. 300 H: Approx. 600 (Lead wire length) G: Approx. 300 H: Approx. 600 (Lead wire length) 1.7 26.4 47.5 124.4 (11.7) (Distance between ports) 6 10 1.7 (4) (5.5) 2 x o4.5 (For mounting) (40) (50) 10 5EA 3EB Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) Max. 10 142.9 78.7 [68.7] 88.7 [78.7] 12.5 Dimensions: Series VF1000/Body Ported 2-position double Grommet (G) (H): VF1220-ョ ョョ1-M5ョ GH GH Grommet (G) (H): VF1220-ョ ョョ1-01ョ L-type plug connector (L): VF1220-ョLョョ1- M 5 ョ 01 DIN terminal (D) (Y): VF1220-ョ ョョ1- ョ DY M5 01 M-type plug connector (M): VF1220-ョMョョ1- M 5 ョ 01 Conduit terminal (T): VF1220-ョTョョ1- ョ M5 01 Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). Grommet (G) (H) DC without light/surge voltage suppressor Series VF1000/3000/5000 814