|  | 【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 19 / 62 10秒後にBOOKのページに移動します | 
| 3 x o4.3 (For mounting) 4.5 36 27 40 45 4A 2B 1/4, 3/8 [4(A), 2(B) port] Manual override 2 x o4.3 (For mounting) 28 44 3 24 1.2 G: Approx. 300 H: Approx. 600 (Lead wire length) 202.3 1.2 53.2 72.2 91.7 32 (28.2) 5EA 1P 3EB 1/4, 3/8 [1(P), 5(EA), 3(EB) port] 2 × o2.3 (PE port) 52 0.4 0.4 50.3 69.3 - + (Indicator light) 22 G: Approx. 300 H: Approx. 600 (Lead wire length) 16.3 204.7 92.9 Approx. 300 (Lead wire length) 22.3 215 98 56 Approx. 300 (Lead wire length) 198.2 84.5 103.5 89.6 Pg9 Applicable cable O.D. o4.5 to o7 Max. 10 76 85 216 98.5 Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) Max. 10 220.8 100.9 89.2 [79.2] 79.2 [69.2] (Distance between ports) Dimensions: Series VF5000/Body Ported 3-position closed center/exhaust center/pressure center Grommet (G) (H): VF5 20-ョ ョョ1- ョ GH 02 03 345 L-type plug connector (L): VF5 20-ョLョョ1-0 2 03 345 DIN terminal (D) (Y): VF5 20-ョ ョョ1- ョ DY 02 03 345 M-type plug connector (M): VF5 20-ョMョョ1- 0 2 ョ 03 345 Conduit terminal (T): VF5 20-ョTョョ1- 0 2 ョ 03 345 Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). Grommet (G) (H) DC without light/surge voltage suppressor Series VF1000/3000/5000 820 | |