![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 20 / 62 10秒後にBOOKのページに移動します |
L3 L2 L2 1P 3EB 5EA L2 L2 L4 L5 1P 3EB 5EA L1 L2 1P 3EB 5EA Pilot exhaust port (PE port) M3 x 0.5 1 Body Ported Pilot Exhaust Port with Piping Thread (M3) Specification In this specification, piping to the pilot exhaust port (PE port) is available when the valve is used in an environment where the exhaust from the pilot valve is not allowable, or intrusion of ambient dust should be prevented. Combination with low wattage specification is not possible. How to Order Valve Series 135 VF1000 VF3000 VF5000 Type of actuation 12345 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Body model 23 Symbol VF5000 ア. VF3000 . ア VF1000 ア. VF 3 3 0 1 X500 Entry is the same as standard products. The specifications and performance are the same as those of standard products. VF1000 VF3000 VF5000 Series L1 34.5 60 95 L2 4.2 4.2 3.45 L3 33.4 59 89 L4 . 29.5 44.5 L5 . 45.5 63.5 . 2-position single . 2-position double . 3-position closed center/exhaust center/pressure center How to Order Valve Series 135 VF1000 VF3000 VF5000 Type of actuation 12345 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center VF 3 1 X600 Entry is the same as standard products. Note) Rated voltage: AC type only 2 TRIAC Output Specification For AC type valve, use this specification when the pilot valve is not recovered even though valve power supply is turned OFF at the equipment using output unit with large leakage voltage over 8% of the rated voltage (TRIAC output such as PLC or SSR, etc.). Combination with low wattage specification is not possible. Note) Not available for the base mounted type. Series VF1000/3000/5000 Made to Order Please contact SMC for detailed dimensions, specifications, and lead times. Made to Order 821 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 | |