![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 25 / 62 10秒後にBOOKのページに移動します |
DIN connector (Refer to page 50.) V212 Pilot valve assembly V211 Pilot valve assembly How to Order Pilot Valve Assembly (With a gasket and two mounting screws) When only the pilot valve assembly is replaced, it is not possible to change from V211 (Grommet or L/M-type) to V212 (DIN or Conduit type), or vice versa. Caution For V212 (DIN or Conduit type), the coil specifications and voltage (including light/surge voltage suppressor) cannot be changed by replacing the pilot valve assembly. Caution Tightening torque of the pilot valve assembly mounting screw M2.5: 0.32 N・m Caution Valve model: VFョョョョ 5 G Z ョ1 ョョョ 5 6 24 VDC 12 VDC Light/Surge voltage suppressor DC AC Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) ア ア ア ア ア ア .Note) ア . . Pressure specifications Nil K Standard (0.7 MPa) High-pressure type (1 MPa) G H L LN LO M MN MO Grommet (Lead wire length 300 mm) Grommet (Lead wire length 600 mm) With lead wire Without lead wire Without connector With lead wire Without lead wire Without connector Electrical entry Coil specifications Nil T Standard With power saving circuit (DC only) . T type is available with DC mode only. Note) S type is not available with AC mode, since a rectifier prevents surge voltage generation. When T is selected, only Z type of light/surge voltage suppressor is available. Rated voltage DC 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC AC (50/60 Hz) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 858 for details. Caution L-type plug connector M-type plug connector Grommet or L/M-type DIN or Conduit type 5 G Z 5 V 2 1 1 V 2 1 2 . Select from the below in accordance with the valve used. . LN and MN types are with 2 sockets. . Refer to page 856 when different length of lead wire for L/M-type plug connector is required. Series VF3000/5000 826 | |