![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 29 / 62 10秒後にBOOKのページに移動します |
1P 3EB 2B 4A 5EA 4A 2B Manual override 2 x o5.3 (2 x o6.5) (For mounting) 103.7 142.2 G: Approx. 300 H: Approx. 600 (Lead wire length) 5 (6.5) 42 (45) 52 (58) 1.2 82 (87) PE - + 2 x M5 x 0.8 (PE port) 22.5 (26.5) 6.5 51 (55) (Indicator light) 1/4, 3/8, 1/2 [4(A), 2(B) port] 36 (40) 27 (31) 14 (15.5) 20.5 (24.5) G: Approx. 300 H: Approx. 600 (Lead wire length) 45.3 (49.3) 143.4 1/4, 3/8, 1/2 [1(P), 5(EA), 3(EB) port] 14 (15.5) 28.5 (32.5) 74 (78) 92 (100) 50 (54) 30 (31) 30 (31) 4.5 (0.5) Approx. 300 148.5 (Lead wire length) 51.3 (55.3) 135 140.1 85 (89) Approx. 300 (Lead wire length) Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) Max. 10 151.4 118.2 [108.2] (122.2 [112.2]) 108.2 [98.2] (112.2 [102.2]) Applicable cable O.D. o4.5 to o7 Pg9 Max. 10 149 105 (109) 114 (118) Dimensions: Series VF5000/Base Mounted 2-position single Grommet (G) (H): VF5144-ョ ョョ1- ョ GH 02 03 04 L-type plug connector (L): VF5144-ョLョョ1- ョ 02 03 04 M-type plug connector (M): VF5144-ョMョョ1- ョ 02 03 04 Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. The dimensions in ( ) are for 1/2 piping port size. DIN terminal (D) (Y): VF5144-ョ ョョ1- ョ DY 02 03 04 Conduit terminal (T): VF5144-ョTョョ1- ョ 02 03 04 Grommet (G) (H) DC without light/surge voltage suppressor Series VF3000/5000 830 | |