【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   2 / 62

BOOKをみる

10秒後にBOOKのページに移動します


Series VF1000/3000/5000 5 Port Solenoid Valve Reduced power consumption: 0.55 w w Series VF3000 0.35 W (Without light) 0.4 W (With light) Power consumption RoHS VFA1000/3000/5000 Air operated valve P.2213-4 Rubber material: HNBR Ozone-resistant specification . The pilot valve poppet is made of FKM. Electrical power waveform with power saving circuit Applied voltage Standard With power saving circuit 40 ms 24 V 0 V 1.55 W 0.55 W 0 W Energy saving Power consumption is reduced by power saving circuit. Power consumption is decreased by approx. 1/3 by reducing the wattage required to hold the valve in an energized state. (Effective energizing time is over 40 ms at 24 VDC.) Refer to electrical power waveform as shown below. Built-in full-wave rectifier (AC) Noise reduction Noise is considerably reduced by changing it to DC mode with a full-wave rectifier. Reduced apparent power Conventional: 5.6 VA → 1.55 VA Built-in strainer in the pilot valve Unexpected troubles due to foreign matter can be prevented. Note) Be sure to mount an air filter on the inlet side. [With power saving circuit] [Starting 1.55 w Holding 0.55 w] 1.55 [Standard] (Conventional: 2.0 W) . With DC light . VF1000/3000 Low wattage specification added Strainer 803 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 B