![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 30 / 62 10秒後にBOOKのページに移動します |
1/4, 3/8, 1/2 [1(P), 5(EA), 3(EB) port] 14 (15.5) 28.5 (32.5) 74 (78) 92 (100) 50 (54) 30 (31) 30 (31) 1P 2B 4A 5EA 3EB 4A 2B Manual override 2 x o5.3 (2 x o6.5) (For mounting) G: Approx. 300 H: Approx. 600 (Lead wire length) 5 (6.5) 42 (45) 52 (58) 1.2 82 (87) 7.2 (3.2) 99.2 (103.2) 45.6 183.3 (41.6) 1.2 1/4, 3/8, 1/2 [4(A), 2(B) port] 36 (40) 27 (31) 14 (15.5) 20.5 (24.5) PE - + 2 x M5 x 0.8 (PE port) (Indicator light) 22.5 (26.5) 6.5 51 (55) G: Approx. 300 H: Approx. 600 (Lead wire length) 45.3 (49.3) 46.9 (42.9) 185.7 Approx. 300 (Lead wire length) 51.3 (55.3) 196 52 (48) 85 (89) Approx. 300 (Lead wire length) 38.5 (34.5) 130.5 (134.5) 179.2 43.6 (39.6) Applicable cable O.D. o4.5 to o7 Pg9 Max. 10 105 (109) 114 (118) 197 52.5 (48.5) Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) 201.8 54.9 (50.9) Max. 10 118.2 [108.2] (122.2 [112.2]) 108.2 [98.2] (112.2 [102.2]) Dimensions: Series VF5000/Base Mounted 2-position double Grommet (G) (H): VF5244-ョ ョョ1- ョ GH 02 03 04 L-type plug connector (L): VF5244-ョLョョ1- ョ 02 03 04 M-type plug connector (M): VF5244-ョMョョ1- ョ 02 03 04 Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. The dimensions in ( ) are for 1/2 piping port size. DIN terminal (D) (Y): VF5244-ョ ョョ1- ョ DY 02 03 04 Conduit terminal (T): VF5244-ョTョョ1- ョ 02 03 04 Grommet (G) (H) DC without light/surge voltage suppressor Series VF3000/5000 Pilot Operated 5 Port Solenoid Valve Base Mounted/Single Unit 831 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 | |