【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   31 / 62

BOOKをみる

10秒後にBOOKのページに移動します


1/4, 3/8, 1/2 [4(A), 2(B) port] 36 (40) 27 (31) 14 (15.5) 20.5 (24.5) PE - + 2 x M5 x 0.8 (PE port) (Indicator light) 22.5 (26.5) 6.5 51 (55) 2B 5EA 1P 3EB 4A 4A 2B Manual override 2 x o5.3 (2 x o6.5) (For mounting) G: Approx. 300 H: Approx. 600 (Lead wire length) 5 (6.5) 42 (45) 52 (58) 1.2 82 (87) 99.2 (103.2) 26.2 (22.2) 64.6 202.3 (60.6) 1.2 1/4, 3/8, 1/2 [1(P), 5(EA), 3(EB) port] 14 (15.5) 28.5 (32.5) 92 (100) 50 (54) 30 (31) 30 (31) 74 (78) G: Approx. 300 H: Approx. 600 (Lead wire length) 45.3 (49.3) 65.9 (61.9) 204.7 Approx. 300 (Lead wire length) 51.3 (55.3) 215 71 (67) 85 (89) Approx. 300 (Lead wire length) 130.5 (134.5) 57.5 (53.5) 198.2 62.6 (58.6) Applicable cable O.D. o4.5 to o7 Pg9 Max. 10 105 (109) 114 (118) 216 71.5 (67.5) Applicable cable O.D. o4.5 to o7 Pg9 (Indicator light) 73.9 (69.9) Max. 10 220.8 118.2 [108.2] (122.2 [112.2]) 108.2 [98.2] (112.2 [102.2]) Dimensions: Series VF5000/Base Mounted 3-position closed center/exhaust center/pressure center Grommet (G) (H): VF5 44-ョ ョョ1- ョ GH 02 03 04 345 L-type plug connector (L): VF5 44-ョLョョ1- ョ 02 03 04 345 M-type plug connector ( M): VF5 44-ョ M ョ ョ 1- ョ 02 03 04 345 Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. Unless otherwise indicated, dimensions are the same as Grommet (G). The dimensions in ( ) are for 1/2 piping port size. The dimensions in ( ) are for 1/2 piping port size. DIN terminal (D) (Y): VF5 44-ョ ョョ1- ョ DY 02 03 04 345 Conduit terminal (T): VF5 44-ョTョョ1- ョ 02 03 04 345 Grommet (G) (H) DC without light/surge voltage suppressor Series VF3000/5000 832