【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   32 / 62

BOOKをみる

10秒後にBOOKのページに移動します


Manual override Nil DE Non-locking push type Push-turn locking slotted type Push-turn locking lever type How to Order Valve VF 3 1 3 0 Y 5 G 1 02 G: Lead wire length 300 mm L: With lead wire (length 300 mm) M: With lead wire (length 300 mm) MN: Without lead wire D: With connector H: Lead wire length 600 mm LN: Without lead wire LO: Without connector MO: Without connector DO: Without connector Grommet L-type plug connector 24 VDC, 12 VDC/100 VAC, 110 VAC, 200 VAC, 220 VAC 24 VDC, 12 VDC 100 VAC, 110 VAC, 200 VAC, 220 VAC M-type plug connector DIN terminal [IP65 compatible] [IP65 compatible] Electrical entry . +- -+ -+ +- Y: With connector YO: Without connector . LN and MN types are with 2 sockets. . Y type DIN terminal complies with EN-175301-803C (former DIN 43650C). Refer to page 857 for details. . When using IP65, select the main/pilot valve common exhaust type. (Except VF1000) . CE compliant DC AC . . . 13 VF1000 VF3000 Series 12345 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center . Only 1 and 2 are available with the VF1000. Note 1) Refer to page 837. Note 2) Refer to page 848. . Only available for body ported (for manifold) type. Type of actuation 2 3 4 VF1000 Body ported VF1000 Body ported (For manifold) VF3000 Body ported VF3000 Base mounted . Note 1) Note 1) . . Note 1) . . . . . Note 2) Body model 30 31 40 Mountable manifold Low wattage type 123456 100 VAC 200 VAC 110 VAC 220 VAC 24 VDC 12 VDC Rated voltage Bracket Nil F Without bracket With bracket Available with the VF1120, VF1220 and VF3130 only. Thread type Nil FNT Rc, M5 G NPT NPTF M5 01 02 M5 x 0.8 (VF1000) 1/8 (VF1000, VF3000) 1/4 (VF3000) A, B port size Sub-plate port size Nil 02 03 Without sub-plate Port size: 1/4 Port size: 3/8 Version symbol Light/Surge voltage suppressor and common specifications Nil RUSZ Without light/surge voltage suppressor With surge voltage suppressor (DC only, Non-polar) With light/surge voltage suppressor (DC only, Non-polar) With surge voltage suppressor (DC only) With light/surge voltage suppressor . D and Y are not available D and Y are not available . DOZ and YOZ are not available Body option VF1000 ア 0: Pilot valve individual exhaust 3: Main/Pilot valve common exhaust VF3000 ア VF1000 . VF3000 ア PE port EA/EB port PE port EA/EB port RoHS Series VF1000/3000 Low Wattage Specification Single Unit Body Ported Base Mounted 833 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 A