【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   33 / 62

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Solenoid Specifications Response Time Series Type of actuation Without light/surge voltage suppressor With light/surge voltage suppressor Response time (ms) (at 0.5 MPa) 2-position single 2-position double 2-position single 2-position double 3-position 45 12 55 14 100 S, Z type 55 12 63 14 100 R, U type 45 12 55 14 90 AC 45 12 50 16 90 VF1000 VF3000 Model Fluid Ambient and fluid temperature (°C) Internal pilot operating pressure range (MPa) Max. operating frequency (Hz) Manual override Pilot exhaust type Lubrication Mounting orientation Impact/Vibration resistance (m/s2) Note) Enclosure VF1000 VF3000 Air 0.1 to 0.7 .10 to 50 (No freezing) Non-locking push type Push-turn locking slotted type Push-turn locking lever type . Based on IEC 60529. Note) Impact resistance: No malfunction occurred when it is tested in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) . It is in common between 110 VAC and 115 VAC, and between 220 VAC and 230 VAC. . Allowable voltage fluctuation is .15% to +5% of the rated voltage for 115 VAC or 230 VAC. . Since voltage drops due to the internal circuit in S and Z types, the allowable voltage fluctuation should be within the following range. 24 VDC: .7% to +10% 12 VDC: .4% to +10% 5 3 Main/Pilot valve common exhaust Not required Unrestricted 150/30 Dustproof (IP65. for DIN terminal) 5 3 2-position single/3-position 2-position double 2-position single/double 3-position 0.15 to 0.7 Electrical entry Coil rated voltage (V) Allowable voltage fluctuation Power consumption (W) Apparent power (VA). Surge voltage suppressor Indicator light DC DC AC (50/60 Hz) AC 100 V 200 V 110 V [115 V] 220 V [230 V] Grommet (G), (H) L-type plug connector (L) M-type plug connector (M) G, H, L, M D, Y 24, 12 100, 110, 200, 220 ±10% of rated voltage. 0.35 {With light: 0.4 (With light of DIN terminal: 0.45)} 1.30 (With light: 1.34) [1.42 (With light: 1.46)] 1.18 (With light: 1.22) 0.86 (With light: 0.89) [0.94 (With light: 0.97)] 0.78 (With light: 0.81) 0.78 (With light: 0.87) Diode (DIN terminal, Non-polar type: Varistor) LED (Neon light is used for AC mode of DIN terminal.) Standard DIN terminal (D), (Y) 1.27 (With light: 1.46) [1.39 (With light: 1.60)] 1.15 (With light: 1.30) 0.86 (With light: 0.97) [0.94 (With light: 1.07)] Series VF1000/3000 834