【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   34 / 62

BOOKをみる

10秒後にBOOKのページに移動します


1P 3EB 5EA 4A 2B 2B 4A Dimensions VF1000 L-type plug connector (L) M-type plug connector (M) DIN terminal (D) (Y) 11.7 (Distance between ports) (13.4) (Distance between ports) - (16.6) (Distance between ports) A, B port size: M5 x 0.8 26.4 20 12 11.5 12 Manual override (1.6) (6) 40.7 65.4 (AC: 67.6) G: Approx. 300 H: Approx. 600 (Lead wire length) 6 14.8 10 (Indicator light) 19.6 35 38.6 (E type) 42 (AC) 30 12 35 14.5 6 11.8 (55) (45) (10) 17.5 (26) 2 x o5.5 (16) (For mounting) o2.3 (PE port) M5 x 0.8 [5(EA), 3(EB) port] 1/8" [4(A), 2(B) port] M5 x 0.8 [4(A), 2(B) port] M5 x 0.8, 1/8" [1(P) port] 2 x M4 x 0.7 thread depth 5 (For mounting) 10 12.8 12.5 1 42.7 17.8 Max. 10 52.1 Applicable cable O.D. o3.5 to o7 56.8 64.3 Pg7 30.5 46.1 53.1 (AC) 37.7 (AC) 35.5 47.5 (AC) 30 45.3 19.6 35 42 (AC) 30 30 Series VF1000/3000 Low Wattage Specification Body Ported/Base Mounted/Single Unit 835 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7