【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   36 / 62

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold How to Order Valve VF 3 1 3 0 5 G 1 01 Series 1 3 5 VF1000 VF3000 VF5000 Note) S type is not available with AC mode, since a rectifier prevents surge voltage generation. . In the DIN terminal type, since a light is installed in the connector, DOZ, DOU, YOZ, YOU are not available. Light/Surge voltage suppressor Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Symbol Light/Surge voltage suppressor DC ア ア ア ア ア AC ア . ア . . Note) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 858 for details. Caution DC 5 6 24 VDC 12 VDC Rated voltage AC (50/60 Hz) 1 2 3 100 VAC 200 VAC 110 VAC [115 VAC] 4 7 B 220 VAC [230 VAC] 240 VAC 24 VAC Pilot Operated 5 Port Solenoid Valve Body Ported Manifold Pressure specifications Nil K Standard (0.7 MPa) High-pressure type (1 MPa) 1 2 3 4 5 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Type of actuation . Only 1 and 2 are available with the VF1000. VV5F 1 30 04 1 Series 1 3 5 VF1000 VF3000 VF5000 Thread type Nil 00F 00N 00T Rc G NPT NPTF Stations 02 20 2 stations 20 stations … … 02 20 2 stations 20 stations … … Manifold model Symbol 30 20 21 P, R port size 1/8 1/4 3/8 1/2 VF1000 ア . . . VF3000 . ア . . VF5000 . . ア ア . The A and B ports are made on the top. . For low wattage specification, refer to “How to Order Valve” on page 833. Common exhaust VV5F1 31 04 3 Individual exhaust (VF1000 only) Thread type Nil 00F 00N 00T Rc G NPT NPTF Manifold model Symbol 31 P, R port size 1/8 EA, EB port size M5 Stations Note) Be sure to select the power saving circuit type when it is continuously energized for long periods of time. (Refer to page 858 for details.) . T type is available with DC mode only. When T is selected, only Z type of light/surge voltage suppressor is available. (Note that when the electrical entry of DIN terminal type without connector is selected, only DOS and YOS are available.) Coil specifications Nil T Standard With power saving circuit (DC only) Thread type Nil F N T Rc G NPT NPTF A, B port size Symbol M5 01 02 03 Port size M5 x 0.8 1/8 1/4 3/8 VF1000 ア ア . . VF3000 . ア ア . VF5000 . . ア ア Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Manual override . M5 is available with Nil only. Note) Manifold only. Body model 2 3 Symbol VF5000 ア . VF3000 . ア VF1000 . ア N o t e ) Body option VF1000 ア 0: Pilot valve individual exhaust 3: Main/Pilot valve common exhaust VF3000 ア VF5000 ア VF1000 ア VF3000 ア VF5000 ア PE port EA/EB port PE port EA/EB port Electrical entry Grommet L-type plug connector M-type plug connector DIN terminal DIN (EN175301-803) terminal Conduit terminal G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (length 300 mm) MN: Without lead wire MO: Without connector D: With connector DO: Without connector Y: With connector T: Conduit terminal YO: Without connector G: Lead wire length 300 mm H: Lead wire length 600 mm DC Without light/ surge voltage suppressor CE compliant DC ACNote 2) . . . . LN and MN types are with 2 sockets. . Refer to page 856 when different length of lead wire for L/M-type plug connector is required. . Refer to page 857 for details on the DIN (EN175301-803) terminal. Note 1) When using IP65, select the main/pilot valve common exhaust type. Note 2) With the same specifications as the DC type, all electrical entries for the 24 VAC type are CE marking compliant. [IP65 compatible] [IP65 compatible] [IP65 compatible] . Up to 10 stations for VV5F5-20, and up to 15 stations for VV5F5-21. Note) Only DIN and conduit terminal types are available with AC mode. Refer to the electrical entry for details. Made to order Refer to page 821 for details. Combination with low wattage specification is not possible. Series VF1000/3000/5000 Note) When placing an order for body ported valve as a single unit, mounting screws for manifold and gasket are not attached. Order them separately, if necessary. (Refer to page 839 for details.) 837 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7