【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   3 / 62

BOOKをみる

10秒後にBOOKのページに移動します


Base mounted Body ported Series Sonic conductance C [dm3/(s・bar)] Type of actuation Port size Voltage Light/Surge voltage suppressor Electrical entry VF1000 VF3000 VF5000 VF3000 VF5000 12 VDC 24 VDC 24 VAC 100 VAC 200 VAC 110 VAC 220 VAC 240 VAC Manual override Page 822 M5 x 0.8 1/8 1/8 1/4 1/4 3/8 1/4 3/8 1/4 3/8 1/2 0.76 4.0 8.8 3.1 9.4 Non-locking push type Push-turn locking slotted type Push-turn locking lever type 2-position double 2-position single VF1000 VF3000 VF5000 VF1000 VF3000 VF5000 3-position closed center 3-position exhaust center 3-position pressure center 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Grommet L-type plug connector M-type plug connector DIN terminal DIN (EN1753 01-803) terminal Conduit terminal DC With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) AC With light/surge voltage suppressor (B)2 4(A) 1 (P) (EB)3 5(EA) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (EA)5 1 (P) 3(EB) (A)4 2(B) (B)2 4(A) 1 5(EA) (P) (EB)3 Series VF1000/3000/5000 Model Selection by Operating Conditions q Solenoid Valve: Single Unit Low wattage specification page 833 Power consumption: 0.35 W (Without light) 0.4 W (With light) Page 808 A 804