【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   47 / 62

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Manifold Common exhaust VV5F 3 40 05 2 02 Thread type Nil F N T Rc G NPT NPTF Stations 02 20 2 stations 20 stations … … F Series Symbol 3 5 P, R port size 1/4 3/8 A, B port size 1/4 1/4 . The A and B ports are made on the bottom. Series VF3000 VF5000 How to Order Valve (With a gasket and two mounting screws) VF 3 1 4 0 5 G 1 Pressure specifications Nil K Standard (0.7 MPa) High-pressure type (1 MPa) Body model Note) Be sure to select the power saving circuit type when it is continuously energized for long periods of time. (Refer to page 858 for details.) . T type is available with DC mode only. When T is selected, only Z type of light/surge voltage suppressor is available. (Note that when the electrical entry of DIN terminal type without connector is selected, only DOS and YOS are available.) Coil specifications Nil T Standard With power saving circuit (DC only) Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Note) S type is not available with AC mode, since a rectifier prevents surge voltage generation. . In the DIN terminal type, since a light is installed in the connector, DOZ, DOU, YOZ, YOU are not available. Light/Surge voltage suppressor Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Symbol Light/Surge voltage suppressor DC ア ア ア ア ア AC ア . ア . . Note) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 858 for details. Caution 1 2 3 4 5 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Type of actuation Series VF3000/5000 Pilot Operated 5 Port Solenoid Valve Base Mounted Manifold Series 3 5 VF3000 VF5000 . Not available with the VF1000. Body option 0: Pilot valve individual exhaust VF3000 ア VF5000 . PE port EA/EB port 3: Main/Pilot valve common exhaust VF3000 ア VF5000 . 4: Pilot valve base exhaust VF3000 . VF5000 ア PE port EA/EB port PE port Rated voltage DC 5 6 24 VDC 12 VDC AC (50/60 Hz) 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC Electrical entry Grommet L-type plug connector M-type plug connector DIN terminal DIN (EN175301-803) terminal Conduit terminal G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (length 300 mm) MN: Without lead wire MO: Without connector D: With connector DO: Without connector Y: With connector T: Conduit terminal YO: Without connector G: Lead wire length 300 mm H: Lead wire length 600 mm DC Without light/ surge voltage suppressor [IP65 compatible] [IP65 compatible] [IP65 compatible] CE compliant DC ACNote 2) . . . . LN and MN types are with 2 sockets. . Refer to page 856 when different length of lead wire for L/M-type plug connector is required. . Refer to page 857 for details on the DIN (EN175301-803) terminal. Note 1) When using IP65, select the main/pilot valve common exhaust or pilot valve base exhaust type. Note 2) With the same specifications as the DC type, all electrical entries for the 24 VAC type are CE marking compliant. . Up to 10 stations for VV5F5. Note) Only DIN and conduit terminal types are available with AC mode. Refer to the electrical entry for details. Made to Order Refer to page 821 for details. Combination with low wattage specification is not possible. . For low wattage specification, refer to “How to Order Valve” on page 833. 848