![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 50 / 62 10秒後にBOOKのページに移動します |
52.8 Approx. 300 (Lead wire length) 178.6 162.6 81.3 161.8 145.8 Approx. 300 86.5 (Lead wire length) 151.6 135.6 67.8 72.9 115.5 106.5 179.6 163.6 Max. 10 81.8 Applicable cable O.D. o4.5 to o7 Pg9 46.8 152.3 G: Approx. 300 H: Approx. 600 (Lead wire length) 168.3 76.2 R P R R P R 165.9 52.5 36.5 149.9 (Pitch) P = 27.5 28 1.7 G: Approx. 300 H: Approx. 600 (Lead wire length) 36.5 75 33 24 6 L1 L2 Manual override 4 x o5.5 (For mounting) 23 23 0.5 19 13 66 1/4 [1(P), 5(R), 3(R) port] (Station n) (Station 1) - + - + - + - + - + 75.5 52.5 30 (Indicator light) (23.8) (Distance between ports) (29.7) 10 23 28 (Distance between ports) o2.2 (PE port) (Pitch) P = 27.5 1/4 [4(A), 2(B) port] B B A A Pg9 Applicable cable O.D. o4.5 to o7 (Indicator light) 84.2 168.4 Max. 10 184.4 109.7 [99.7] 119.7 [109.7] Dimensions: Series VF3000 Type 40/VV5F3-40-ョョ2-02ョ: Common exhaust Grommet (G) (H) M-type plug connector (M) DIN terminal (D) (Y) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). L-type plug connector (L) Grommet (G) (H) DC without light/ surge voltage suppressor n: Stations L n L: Dimensions L1 L2 83.5 71.5 111 99 138.5 126.5 166 154 193.5 181.5 221 209 248.5 236.5 276 264 303.5 291.5 331 319 358.5 346.5 386 374 413.5 401.5 2 3 4 5 6 7 8 9 10 11 12 13 14 L n L1 L2 441 429 468.5 456.5 496 484 523.5 511.5 551 539 578.5 566.5 15 16 17 18 19 20 Series VF3000/5000 Pilot Operated 5 Port Solenoid Valve Base Mounted/Manifold 851 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7 | |