【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   51 / 62

BOOKをみる

10秒後にBOOKのページに移動します


62.8 152.3 G: Approx. 300 H: Approx. 600 (Lead wire length) 168.3 76.2 R P R R P R 165.9 52.5 36.5 149.9 (Pitch) P = 27.5 28 1.7 G: Approx. 300 H: Approx. 600 (Lead wire length) 36.5 75 33 24 6 L1 L2 Manual override 4 x o5.5 (For mounting) 0.5 23 23 19 13 66 1/4 [1(P), 5(R), 3(R) port] (Station n) (Station 1) EXH. EXH. EXH. EXH. EXH. - + - + - + - + - + 5 38.5 68.5 91.5 30 Individual EXH spacer (VF3000-75-2A) 1/8 (EXH port) (Indicator light) 68.8 Approx. 300 (Lead wire length) 178.6 162.6 81.3 161.8 145.8 72.9 Approx. 300 102.5 (Lead wire length) 151.6 135.6 67.8 131.5 122.5 179.6 163.6 Max. 10 81.8 Applicable cable O.D. o4.5 to o7 Pg9 (23.8) (Distance between ports) (29.7) (Pitch) P = 27.5 10 23 28 (Distance between ports) o2.2 (PE port) 1/4 [4(A), 2(B) port] B B A A Pg9 Applicable cable O.D. o4.5 to o7 (Indicator light) 84.2 168.4 Max. 10 184.4 125.7 [115.7] 135.7 [125.7] Dimensions: Series VF3000 Type 40/VV5F3-40-ョョ2-02ョ: When the individual EXH spacer (VF3000-75-2A) is mounted. Grommet (G) (H) M-type plug connector (M) DIN terminal (D) (Y) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). L-type plug connector (L) Grommet (G) (H) DC without light/ surge voltage suppressor n: Stations L n L: Dimensions L1 L2 83.5 71.5 111 99 138.5 126.5 166 154 193.5 181.5 221 209 248.5 236.5 276 264 303.5 291.5 331 319 358.5 346.5 386 374 413.5 401.5 2 3 4 5 6 7 8 9 10 11 12 13 14 L n L1 L2 441 429 468.5 456.5 496 484 523.5 511.5 551 539 578.5 566.5 15 16 17 18 19 20 Series VF3000/5000 852