![]() |
【DO!BOOK・ページリンク】 1-p0803-0861-vf1000_en 53 / 62 10秒後にBOOKのページに移動します |
(Station n) (Station 1) PE PE M5 x 0.8 (PE port) 3/8 [1(P), 5(R), 3(R) port] 1.3 55 71 79 13 20.5 28 R R R R R - + - + - + - + - + (Indicator light) 1/4 (EXH port) Individual EXH spacer (VF5000-75-2A) 32.5 45.5 80.5 103.5 4 PE PE 98 196 Approx. 300 215 (Lead wire length) 80.8 P R P R R R (Pitch) P = 33 Manual override 4 x o7 (For mounting) 50.5 53.2 53.2 72.2 91.7 183.3 202.3 30 1.2 27.5 L2 L1 6.5 PE PE G: Approx. 300 H: Approx. 600 (Lead wire length) 74.8 92.9 185.7 204.7 (Distance between ports) (27.3) A B A B (Pitch) P = 33 1/4 [4(A), 2(B) port] 24 30 PE PE 84.5 84.5 103.5 89.6 179.2 198.2 Approx. 300 (Lead wire length) 114.5 PE PE Pg9 Applicable cable O.D. o4.5 to o7 98.5 197 Max. 10 216 134.5 143.5 PE PE Pg9 Applicable cable O.D. o4.5 to o7 (Indicator light) 100.9 201.8 Max. 10 220.8 137.7 [127.7] 147.7 [137.7] (17) (Distance between ports) M-type plug connector (M) DIN terminal (D) (Y) Conduit terminal (T) Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). [ ]: Without indicator light Unless otherwise indicated, dimensions are the same as Grommet (G). Unless otherwise indicated, dimensions are the same as Grommet (G). L-type plug connector (L) Grommet (G) (H) DC without light/ surge voltage suppressor Dimensions: Series VF5000 Type 40/VV5F5-40-ョョ2-02ョ: When the individual EXH spacer (VF5000-75-2A) is mounted. Grommet (G) n: Stations L n L: Dimensions L1 L2 93 80 2 126 113 3 159 146 4 192 179 5 225 212 6 258 245 7 291 278 8 324 311 9 357 344 10 Series VF3000/5000 854 | |