【DO!BOOK・ページリンク】
1-p0803-0861-vf1000_en   7 / 62

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Valve Series VF1000/3000/5000 Pilot Operated 5 Port Solenoid Valve Single Unit Body ported VF 3 1 3 0 5 G 1 01 Series 1 3 5 VF1000 VF3000 VF5000 Pressure specifications Nil K Standard (0.7 MPa) High-pressure type (1 MPa) Body model 2 3 Symbol VF5000 ア . VF3000 . ア VF1000 ア . Note) Be sure to select the power saving circuit type when it is continuously energized for long periods of time. (Refer to page 858 for details.) . T type is available with DC mode only. When T is selected, only Z type of light/surge voltage suppressor is available. (Note that when the electrical entry of DIN terminal type without connector is selected, only DOS and YOS are available.) Coil specifications Nil T Standard With power saving circuit (DC only) Thread type Nil F N T Rc G NPT NPTF A, B port size Symbol M5 01 02 03 Port size M5 x 0.8 1/8 1/4 3/8 VF1000 ア ア . . VF3000 . ア ア . VF5000 . . ア ア Manual override Nil: Non-locking push type D: Push-turn locking slotted type E: Push-turn locking lever type Note) S type is not available with AC mode, since a rectifier prevents surge voltage generation. . In the DIN terminal type, since a light is installed in the connector, DOZ, DOU, YOZ, YOU are not available. Light/Surge voltage suppressor Nil S Z R U Without light/surge voltage suppressor With surge voltage suppressor With light/surge voltage suppressor With surge voltage suppressor (Non-polar) With light/surge voltage suppressor (Non-polar) Symbol Light/Surge voltage suppressor DC ア ア ア ア ア AC ア . ア . . Note) When using the surge voltage suppressor type, residual voltage will remain. Refer to page 858 for details. Caution DC 5 6 24 VDC 12 VDC AC (50/60 Hz) 1 2 3 4 7 B 100 VAC 200 VAC 110 VAC [115 VAC] 220 VAC [230 VAC] 240 VAC 24 VAC Rated voltage Body Ported 1 2 3 4 5 2-position single 2-position double 3-position closed center 3-position exhaust center 3-position pressure center Type of actuation . Only 1 and 2 are available with the VF1000. . M5 is available with Nil only. Bracket Nil F Without bracket With bracket VF1000/3000 Single type VF1000 Double type only . Not available with the VF5000. Body option VF1000 ア 0: Pilot valve individual exhaust 3: Main/Pilot valve common exhaust VF3000 ア VF5000 ア VF1000 . VF3000 ア VF5000 ア PE port. EA/EB port PE port EA/EB port . Refer to “Made to Order” (Page 821) when piping to PE port is required. Electrical entry Grommet L-type plug connector M-type plug connector DIN terminal DIN (EN175301-803) terminal Conduit terminal G: Lead wire length 300 mm H: Lead wire length 600 mm L: With lead wire (length 300 mm) LN: Without lead wire LO: Without connector M: With lead wire (length 300 mm) MN: Without lead wire MO: Without connector D: With connector DO: Without connector Y: With connector T: Conduit terminal YO: Without connector G: Lead wire length 300 mm H: Lead wire length 600 mm DC Without light/ surge voltage suppressor [IP65 compatible] [IP65 compatible] [IP65 compatible] . LN and MN types are with 2 sockets. . Refer to page 856 when different length of lead wire for L/M-type plug connector is required. . Refer to page 857 for details on the DIN (EN175301-803) terminal. Note 1) When using IP65, select the main/pilot valve common exhaust type. (Except VF1000) Note 2) With the same specifications as the DC type, all electrical entries for the 24 VAC type are CE marking compliant. CE compliant DC AC Note 2) . . . Made to Order Nil X500 . Pilot exhaust port with piping thread (M3) specification (Refer to page 821.) (The bracket cannot be connected after delivered.) X600 TRIAC output specification (Refer to page 821.) Note) Only DIN and conduit terminal types are available with AC mode. Refer to the electrical entry for details. RoHS 808