【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   14 / 45

BOOKをみる

10秒後にBOOKのページに移動します


VQ 5 Series 5 VQ5000 Terminal no. Polarity Electrical wiring specifications (IP65 available) 1 0 0 5 Standard wiring 2 x G 3/4 Electrical entry 1A 2A 3A 4A 5A 6A 7A 8A 9A 10A COM 1B 2B 3B 4B 5B 6B 7B 8B 9B 10B 1B 1A 2B 2A 3B 3A 4B 4A 5B 5A 6B 6A 7B 7A 8B 8A 9B 9A 10B 10A COM 1A 2A 3A 4A 5A 6A 7A 8A 9A 10A COM 1B 2B 3B 4B 5B 6B 7B 8B 9B 10B 1B 1A 2B 2A 3B 3A 4B 4A 5B 5A 6B 6A 7B 7A 8B 8A 9B 9A 10B 10A COM How to Order Valves How to Order Manifold Assembly [Order example] Special Wiring Specifications Stations are counted starting from the first station on the D side. Double wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as a semi-standard specification. 1 station 2 stations 3 stations 4 stations 5 stations 6 stations 7 stations 8 stations 9 stations 10 stations (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (.) (+) (+) (.) Positive common Negative common Double wiring (connected to SOL. A and SOL. B) is used for the internal wiring of each station regardless of valve and option types. The optional specification permits mixture of single and double wiring. However, the maximum number of stations is 12. 1. How to Order Indicate option symbol (“.K”) in the manifold part number and be sure to specify station positions for single or double wiring on the manifold specification sheet. 2. Wiring specifications Connections begin with the A side solenoid of the first station being connected to terminal no. 1, and continue in the order indicated by the arrows in the drawing without skipping any terminals. Type of actuation 1 2 3 4 5 6 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Seal 0 1 Metal seal Rubber seal Coil voltage Nil E Yes Without light, with surge voltage suppressor Nil B Non-locking push type (Tool required) Locking type (Tool required) Manual override Light/Surge voltage suppressor 1 2 3 4 5 6 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Function Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Nil Dusttight Enclosure W Dusttight/Low jetproof type (IP65) Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) Refer to page 1145 for details on external pilot specifications. Note 3) When two or more symbols are specified, indicate them alphabetically. CE-compliant Nil . Q CE-compliant Terminal block box kit VV5Q51-0603TU(-Q) ・・ 1 set . VQ5100-5(-Q) ・・・・ 2 sets . VQ5200-5(-Q) ・・・・ 2 sets . VQ5300-5(-Q) ・・・・・・ 1 set .Manifold base part no. .Valve part no. (Stations 1 and 2) .Valve part no. (Stations 3 and 4) .Valve part no. (Station 5) 1 2 3 ・・・・・・・・・・・・Stations Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate in the manifold specification sheet. D side U side [Option] SOL.A COM SOL.B 10B SOL.A 10A SOL.B 9B SOL.A 9A SOL.B 8B SOL.A 8A SOL.B 7B SOL.A 7A SOL.B 6B SOL.A 6A SOL.B 5B SOL.A 5A SOL.B 4B SOL.A 4A SOL.B 3B SOL.A 3A SOL.B 2B SOL.A 2A SOL.B 1B SOL.A 1A 1121 Base Mounted Plug-in Unit Series VQ5000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7