【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   21 / 45

BOOKをみる

10秒後にBOOKのページに移動します


COM SOL.B SOL.A COM SOL.B SOL.A L Kit (Lead wire cable) Manifold Specifications Series VQ5000 Porting specifications 1(P), 5(R1), 3(R2) 4(A), 2(B) Rc 3/4 Rc 3/8 Rc 1/2 Rc 1/2 Wiring Specifications VV5Q Manifold Option 08 Stations Symbol Nil CD1 (1) CD2 (1) CU1 (1) CU2 (1) SB SD (1) SU (1) W 03 L Cylinder port 03 04 B CM 1 1 Series 5 VQ5000 5 Lead wire color Lead wire color Single solenoid Double solenoid Lead Wire Assembly with Connector Lead wire length 0.6 m 1.5 m 3 m U Cable (Length) 0 1 2 Electrical entry D U 1 How to Order Manifold IP65 compliant 薦nclosure IP65 compliant 船irect electrical entry type available with two or more stations. 薦lectrical entry can be selected on either the U side or the D side according to the mounting orientation. 閃aximum stations are 12. 4(A), 2(B) port location Side Bottom Port size Applicable stations Max. 12 stations Three lead wires are attached to each station regardless of the type of valve which is mounted. The red wire is for COM connection. (+) (.) (+) Black Red White Positive common Negative common (.) (+) (.) (+) (.) (+) Black Red White Positive common Negative common (.) (+) (.) Black: A side solenoid Red: COM White: B side solenoid (Not used for single solenoid) Station number Cable: 3 core 24 x AWG For different lead wire lengths, order a lead wire assembly with connector shown in the table on the right. Part no. VVQ5000-44A-8-ュ VVQ5000-44A-15-ュ VVQ5000-44A-30-ュ ュ: Number of stations 1 to 12 Plug-in unit 01 1 station 12 12 stations ... ... Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Mixed D side entry U side entry Cable length 0.6 m Cable length 1.5 m Cable length 3 m CE-compliant Nil . Q CE-compliant Option None Exhaust cleaner for Rc 1: D side exhaust Exhaust cleaner for Rc 1 1/2: D side exhaust Exhaust cleaner for Rc 1: U side exhaust Exhaust cleaner for Rc 1 1/2: U side exhaust Direct exhaust with silencer box: Exhaust from both U and D sides Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure Note 1) Combination of [C ュ] and [S ] is not possible. DU DU Series VQ5000 [Option] 1128