【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   22 / 45

BOOKをみる

10秒後にBOOKのページに移動します


VQ 5 Type of actuation Series 1 2 3 4 5 6 Seal 0 1 Coil voltage Manual override Light/Surge voltage suppressor 5 VQ5000 1 0 0 5 1 2 3 4 5 6 Function Enclosure W How to Order Valves How to Order Manifold Assembly [Order example] Cable length 禅he drawing shows the electrical entry on the D side. 舛able length is measured from the solenoid valve body. 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Metal seal Rubber seal Nil Dusttight Dusttight/Low jetproof type(IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil E Yes Without light, with surge voltage suppressor 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Note 1) Applicable to DC specification. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) Refer to page 1145 for details on external pilot specifications. Note 3) When two or more symbols are specified, indicate them alphabetically. Lead wire kit with cable (3 m) VV5Q51-0503LD2(-Q) ・・・1 set .VQ5100-5(-Q) ・・・・・・・・2 sets .VQ5200-5(-Q) ・・・・・・・・2 sets .VQ5300-5(-Q) ・・・・・・・1 set .Manifold base part no. .Valve part no. (Stations 1 and 2) .Valve part no. (Stations 3 and 4) .Valve part no. (Station 5) Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate in the manifold specification sheet. 1 2 3 ・・・・・・・・・・・・Stations D side U side CE-compliant Nil . Q CE-compliant Base Mounted Plug-in Unit Series VQ5000 D side U side 1 2 3 ・・・・・・・・・・・・・・・・・・・・・・・・ Stations [Option] 1129 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7