【DO!BOOK・ページリンク】 1-p1109-1152-vq5000_en 23 / 45 10秒後にBOOKのページに移動します |
|
L Kit (Lead wire cable) 83 107.8 29.5 29.5 2 x Rc 1/8 (Pilot EXH port) 12 21 47.5 6 x Rc 3/4 1(P), 5(R1), 3(R2) port 36 2 x G1 (Electrical entry) 179 61 106 9 9 19 34.5 L2 L1 58.5 P=41 R4.5 51 69 83.5 117 22 17 15.5 2 x Rc 1/8 (External pilot port) 34.5 48 68.5 P=41 2n x Rc 3/8, 1/2 4(A), 2(B) port SMC SMC SMC SMC SMC SMC 3 5 R1 1 P PE R2 A A B A A B A A B A A B A A B B B B B 12 X 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 12 X U side Station number Electrical entry on U side (LU) Indicator light Manual override D side Electrical entry on D side (LD) 179 (Single, Double, 3 position, Rubber type) 184.5 (3 position, Metal type) 1 Stations ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ 2 3 4 5 6 n Cable length L 0: 600 mm L 1: 1500 mm L 2: 3000 mm UD UD UD 55.5 M5 ground screw Cable length Series VQ5000 1130 |