【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   25 / 45

BOOKをみる

10秒後にBOOKのページに移動します


S Kit (Serial transmission unit): EX123/124 (For Output) Serial Transmission System VV5Q Manifold Option 08 Stations 03 S U Q Cylinder port SI unit mounting position 03 04 B CM D U 1 1 Series 5 VQ5000 5 SI unit F1 H J1 J2 Q R1 R2 V Symbol Protocol type NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 output points) DeviceNet OMRON Corp.: CompoBus/S System (16 output points) OMRON Corp.: CompoBus/S System (8 output points) CC-Link SI unit part no. Page P.1149 D side: EX123D-SUW1 U side: EX123U-SUW1 D side: EX123D-SUH1 U side: EX123U-SUH1 D side: EX123D-SSL1 U side: EX123U-SSL1 D side: EX123D-SSL2 U side: EX123U-SSL2 D side: EX124D-SDN1 U side: EX124U-SDN1 D side: EX124D-SCS1 U side: EX124U-SCS1 D side: EX124D-SCS2 U side: EX124U-SCS2 D side: EX124D-SMJ1 U side: EX124U-SMJ1 How to Order Manifold Manifold Specifications Series VQ5000 Rc 3/4 Rc 3/8 Rc 1/2 Rc 1/2 Item 0.1 A 禅he serial transmission system reduces wiring work, while minimizing wiring and saving space. 船ouble wiring (connected to SOL. A and SOL. B) is adopted for the internal wiring of each station, regardless of valve and option types. Mixed single and double wiring is available as an option. IP65 compliant Porting specifications 4(A), 2(B) port location Port size 1(P), 5(R1), 3(R2) 4(A), 2(B) Side Bottom Applicable stations Max. 12 stations Specifications External power supply Current consumption (Internal unit) 24 VDC +10%, .5% Plug-in unit 02 2 stations 12 12 stations ... ... Note) One station is used for mounting SI unit. The number of stations is the number of manifold valves plus one station for SI unit. For 10 stations or more, specify the wiring specifications by means of the manifold specification sheet. D side U side 1 2 3 ・・・・・・・・・・・・Stations . Stations are counted starting from the first station on the D side. Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Mixed D side mounting U side mounting Symbol Nil CD1 (2) CD2 (2) CU1 (2) CU2 (2) K (3) SD (2) SU (2) W Option None Exhaust cleaner for Rc 1: D side exhaust Exhaust cleaner for Rc 11/2: D side exhaust Exhaust cleaner for Rc 1: U side exhaust Exhaust cleaner for Rc 11/2: U side exhaust Special wiring specifications (except double wiring specification, 10 stations or more) Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure When two or more symbols are specified, indicate them alphabetically. Example) -CD1K. Combination of [C ュ] and [S ] is not possible. Specify the wiring specifications on the manifold specification sheet. DU DU Note 1) Note 2) Note 3) SI Unit Part No. Refer to page 2055 and the Operation Manual for the details of EX123/124 Integrated-type (For Output) Serial Transmission System. Please download the Operation Manual via our website, http://www.smcworld.com 0 F1 H J1 J2 Q R1 R2 V Without SI unit NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 output points) DeviceNet OMRON Corp.: CompoBus/S System (16 output points) OMRON Corp.: CompoBus/S System (8 output points) CC-LINK System CE-compliant Series VQ5000 [Option] CE-compliant Nil . Q CE-compliant 1132