【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   26 / 45

BOOKをみる

10秒後にBOOKのページに移動します


VQ 5 Type of actuation Series 1 2 3 4 5 6 Seal 0 1 Coil voltage Manual override 5 VQ5000 1 0 0 5 24 VDC Function Enclosure Nil W 5 How to Order Valves How to Order Manifold Assembly [Order example] 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Metal seal Rubber seal Dusttight Dusttight/Low jetproof type (IP65) Nil B Non-locking push type (Tool required) Locking type (Tool required) Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Note 1) Applicable to DC specification. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) Refer to page 1145 for details on external pilot specifications. Note 3) When two or more symbols are specified, indicate them alphabetically. CE-compliant Nil . Q CE-compliant VV5Q51-0603SUQ(-Q) ・・・ 1 set .VQ5100-5(-Q) ・・・・・・・・・ 2 sets .VQ5200-5(-Q) ・・・・・・・・・ 2 sets .VQ5300-5(-Q) ・・・・・・・・・ 1 set .Manifold base part no. .Valve part no. (Stations 1 and 2) .Valve part no. (Stations 3 and 4) .Valve part no. (Station 5) Specify the part numbers for valves and options together beneath the manifold base part number. Prefix the asterisk to the part nos. of the solenoid valve, etc. Enter in order starting from the first station on the D side. When entry of part numbers becomes complicated, indicate in the manifold specification sheet. 1 2 3 ・・・・・・・・・・・・Stations D side U side Base Mounted Plug-in Unit Series VQ5000 [Option] Light/Surge voltage suppressor Nil E Yes Without light, with surge voltage suppressor 1133 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7