【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   27 / 45

BOOKをみる

10秒後にBOOKのページに移動します


S Kit (Serial transmission unit): EX123/124 Integrated-type (For Output) Serial Transmission System 107.8 29.5 29.5 2 x Rc 1/8 (Pilot EXH port) 12 21 47.5 6 x Rc 3/4 1(P), 5(R1), 3(R2) port 179 61 106 9 9 19 L2 L1 58.5 P=41 R4.5 15.5 17 22 51 69 117 2 x Rc 1/8 (External pilot port) 34.5 48 68.5 P=41 2n x Rc 3/8, 1/2 4(A), 2(B) port 146 Note2) 111 83.5 34.5 32.5 3 5 R1 1 SMC P PE R2 A B B B B A B A A B A A B A A 12 X 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B 4 A 2 B SMC SMC SMC SMC 4 A 12 X SI unit U side Indicator light Manual override D side 179 (Single, Double, 3 position, Rubber type) 184.5 (3 position, Metal type) ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ Stations 1 2 3 4 5 6 n 2 x G 1/2 Note1) Conduit port 55.5 M5 ground screw Note1) When the SI unit is EX124D (U), conduit port (G1/2) will be 4 locations. In the case of EX123D (U), conduit port will be 2 locations. Note2) In the case of EX124D (U)-SMJI, this dimension becomes 149. Series VQ5000 1134