【DO!BOOK・ページリンク】 1-p1109-1152-vq5000_en 29 / 45 10秒後にBOOKのページに移動します |
|
VQ 5 Type of actuation Series 1 2 3 4 5 6 Seal 0 1 Electrical entry Manual override 5 VQ5000 1 5 0 5 G G Function VV5Q Manifold Option 08 Stations 03 Cylinder port 03 04 B CM 5 5 Series 5 VQ5000 5 W Kit type C C kit (Connector) C Enclosure Nil W Light/Surge voltage suppressor Coil voltage 1 2 3 4 5 6 H How to Order Valves How to Order Manifold Assembly [Order example] Plug lead unit 01 1 station 12 12 stations ・・・ ・・・ Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Mixed Connector kit Max. 12 stations Symbol Nil CD1 (1) CD2 (1) CU1 (1) CU2 (1) SB SD (1) SU (1) W Option None Exhaust cleaner for Rc 1: D side exhaust Exhaust cleaner for Rc 1 1/2: D side exhaust Exhaust cleaner for Rc 1: U side exhaust Exhaust cleaner for Rc 1 1/2: U side exhaust Direct exhaust with silencer box: Exhaust from both U and D sides Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure Note 1) Combination of [C ュ] and [S ] is not possible. UD UD Refer to page 1151 (Grommet style) for wiring specifications. CE-compliant Nil . Q CE-compliant 2 position single 2 position double 3 position closed center 3 position exhaust center 3 position pressure center 3 position double check Metal seal Rubber seal Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Note 1) Applicable to DC specification. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) Refer to page 1145 for details on external pilot specifications. Note 3) When two or more symbols are specified, indicate them alphabetically. 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Dusttight Dusttight/Low jetproof type (IP65) CE-compliant Nil . Q CE-compliant Nil: Non-locking push type (Tool required) B: Locking type (Tool required) Nil E Yes Without light, with surge voltage suppressor Lead wire length 0.6 m Lead wire length 1.5 m Grommet Specify the part numbers for valves and options together beneath the manifold base part number. |