【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   2 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Series VQ5000 5 Port Solenoid Valve Metal Seal Rubber Seal F L T S T1 C Series 1100 1000 900 800 700 600 500 400 300 200 100 0 Bore size o50 o63 o80 o100 o125 o140 o160 o180 o200 o250 System Components Speed controller AS420-04 Silencer AN40-04 SGP (Steel pipe) dia. x Length 10A x 1 m Space-saving profile Space-saving .. 40% less Capacity-saving . 50% less (In-house comparison) Clean space saving design with all pilot valves concentrated to one side with no protrusions in any direction Compact with large flow capacity (Ideal for driving cylinders up to o180) Outstanding response times and long service life A variety of common wiring methods are standardized. Enclosure IP65 compliant Dust tight/Low jetproof type Cylinder Speed Chart (Metal seal with light/surge suppressor) VQ5100 32 mS (Single) VQ5200 17 mS (Double) 100 million cycles Accuracy ±3 mS . According to SMC life test conditions . For applications which demand high speed, high frequency, long life and a precise response time. kit (D-sub connector) kit (Lead wire) kit (With individual terminal blocks) kit (Serial transmission) kit (Terminal block box) 5 wiring types have been standardized to facilitate easy wiring work and maintenance. In addition, 3 of the wiring types are available with IP65 enclosures. Individual wiring type kit (Connector) Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Average speed (mm/s) Series MB, CA1 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Series CS1 Pressure 0.5 MPa Load factor 50% Cylinder stroke 1000 mm VQ5100-ュ-04 VQ5101-ュ-04 Perpendicular, upward actuation Horizontal actuation . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load weight x 9.8)/Theoretical force) x 100% IP65 compatible Enclosure IP65 compatible Enclosure IP65 compatible Enclosure Enclosure Grommet type IP65 compatible P.1138 P.1124 P.1116 P.1128 P.1120 P.1132 1109 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7