【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   34 / 45

BOOKをみる

10秒後にBOOKのページに移動します


1(P) 5(R1) 3(R2) 2(B) 4(A) 1(P) 5(R1) 3(R2) 2(B) 4(A) P1 3(R2) Po 5(R1) 1(P) Plug-in type Plug lead type 32 16 3 5 40.3 16 32 40.6 44.6 28.8 18.5 R P R R P R R P R Circuit diagram Circuit diagram Circuit diagram 20.2 32 16 40.3 LOCK P US H FREE Plug-in type Plug lead type Plug-in type Plug lead type SLOW Throttle valve spacer VVQ5000-20A-1 (Plug-in type) VVQ5000-20A-5 (Plug lead type) A throttle valve spacer is mounted on a manifold block to control cylinder speed by throttling exhaust air flow. SUP stop valve spacer VVQ5000-37A-1 (Plug-in type) VVQ5000-37A-5 (Plug lead type) A SUP stop valve spacer is mounted on a manifold block, making it possible to individually shut off supply air to each valve. Release valve spacer: For D side mounting VVQ5000-24A-1D (Plug-in type) VVQ5000-24A-5D (Plug lead type) A VQ51ュュ (single) valve can be used as an air release valve by combining it with a release valve spacer. Note) 2 position double and 3 position cannot be mounted. SUP block plate VVQ5000-16A-1 EXH block plate VVQ5000-16A-2 When supplying two different pressures to one manifold, this is used to shut off between stations with different pressures. < SUP blocking plate > < EXH blocking plate > 179 (Plug-in type) 133 (Plug lead type) 179 (Plug-in type) 133 (Plug lead type) 179 (Plug-in type) 133 (Plug lead type) SUP passage blocked EXH passage blocked SUP/EXH passage blocked Base Mounted Series VQ5000 1141 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7