【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   36 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Applicable exhaust cleaners AMC610-10 (Port size Rc 1), AMC810-14 (Port size Rc 11/2) Plug-in type Plug lead type 2 158 178 3 199 219 4 240 260 5 281 301 6 322 342 7 363 383 8 404 424 L1 L2 L n Dimensions 9 445 465 10 486 506 11 527 547 12 568 588 2 158 178 3 199 219 4 240 260 5 281 301 6 322 342 7 363 383 8 404 424 L1 L2 L n Dimensions 9 445 465 10 486 506 11 527 547 12 568 588 L1 58.5 P=41 R4.5 61 106 15.5 17 22 51 69 83.5 117 9 19 2n x 3/8, 1/2 2 x Rc 1/8 2n x 3/8, 1/2 4(A), 2(B) port 2 x Rc 1/8 (External pilot port) 68.5 P=41 34.5 48 9 o118(o135) 159(172.5) 159(172.5) 36 12 21 47.5 83 2 x G1 (Electrical entry) 2 x Rc 1/8 (Pilot EXH port) 6 x Rc 3/4 1(P), 5(R1), 3(R2) port 2 x Rc 1/8 (pilot EXH port) 6 x Rc 3/4 1(P), 5(R1), 3(R2) port 4.4 29.5 29.5 123.3 76.5 106 19 117 83.5 69 51 22 17 9 9 15.5 R4.5 L2 L1 58.5 P=41 o118(o135) 158.7 34.5 48 68.5 P=41 4.4 29.5 29.5 12 21 47.5 158.7 Manifold Option Parts Manifold mounted exhaust cleaner VV5Q5 -ュュュ-CD (D side mounting) VV5Q5 -ュュュ-CU (U side mounting) 15 15 12 12 An adapter plate for exhaust cleaner mounting is provided on the top of the manifold end plate. The exhaust cleaner collects drainage and oil mist (99.9% or more) and is highly effective for noise reduction. (Noise reduction of 35 dB or more) Note 1) Exhaust cleaner: AMC610-10 and MC810-14 are not included. (Order separately) Note 2) Mount so that the exhaust cleaner is at the lower side. Note 3) For details about the exhaust cleaner, refer to Best Pneumatics No. 6. U side Station no. U side entry (LU) Indicator light Manual override D side . 216 with AMC610-10 installed (. 261.5 with AMC810-14 installed) D side entry (LD) n 6 5 4 3 2 1 ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ Stations 184.5 (3 position, metal type) 179 (Single, Double, 3 position, Rubber type) Lead wire length LUD0: . 600 mm LUD1: . 1500 mm LUD2: . 3000 mm 4(A), 2(B) port (External pilot port) . 100 with AMC610-10 installed (. 105 with AMC810-14 installed) D side U side = 100 with AMC610-10 installed (= 105 with AMC810-14 installed) U side 200 (3 position, metal type) 194.5 (Single, Double, 3 position, Rubber type) D side n 6 5 4 3 2 1 ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ ・・・ Stations U side . 100 with AMC610-10 installed (. 105 with AMC810-14 installed) = 100 with AMC610-10 installed (= 105 with AMC810-14 installed) Formula: L1 = 41n + 76, L2 = 41n + 96 n: Stations (Maximum 12 stations) Formula: L1 = 41n + 76, L2 = 41n + 96 n: Stations (Maximum 12 stations) Manual override Indicator light . 216 with AMC610-10 installed (. 261.5 with AMC810-14 installed) D side Base Mounted Series VQ5000 1143 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7