【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   37 / 45

BOOKをみる

10秒後にBOOKのページに移動します


Manifold Option Parts 0 0 500 1000 1500 2000 2500 3000 0.1 0.2 0.3 0.4 0.5 0.6 0.7 How to Order Solenoid valve Interface regulator ARBQ5000-00-A-1 ARBQ5000-00-B-1 ARBQ5000-00-P-1 ARBQ5000-00-A-5 ARBQ5000-00-B-5 ARBQ5000-00-P-5 Regulating port A B P A B P Interface regulator Regulating port Applicable solenoid valve Maximum operating pressure Set pressure range Fluid Ambient and fluid temperature Port size for connection of pressure gauge Weight (kg) P A P B A EA B EB ARBQ5000 A B 1.0 MPa 0.05 to 0.85 MPa M5 x 0.8 P 33 75 29 64 33 28 36 75 78 68 38 69 Specifications Dimensions 0.79 0.74 0.78 0.73 0.79 0.74 103 282 181 64 41 68.5 3 R2 D SMC SMC 5 R1 1 P PE T 2 B 4 A 12 X ARBQ5000-00-A (P A) 0 0 500 1000 1500 2000 2500 3000 0.1 0.2 0.3 0.4 0.5 0.6 0.7 Conditions Inlet pressure: 0.7 MPa Flow Characteristics Pressure Characteristics 0 0 500 1000 1500 2000 2500 3000 0.1 0.2 0.3 0.4 0.5 0.6 0.7 ARBQ5000-00-B (P B) 0 0 500 1000 1500 2000 2500 3000 0.1 0.2 0.3 0.4 0.5 0.6 0.7 ARBQ5000-00-P (P A) ARBQ5000-00-P (P B) 0.000 .2 0.3 0.4 0.5 0.6 0.7 0.8 0.9 1 0.05 0.10 0.15 0.20 0.25 0.30 0.35 Interface regulator (P, A, B port regulation) ARBQ5000-00-ュ-1 (Plug-in type) ARBQ5000-00-ュ-5 (Plug lead type) By mounting a spacer regulator on the manifold block, it enables to regulate pressure per every valve. Effective area at supply side (mm2) S at P1 = 0.7 MPa/P2 = 0.5 MPa Effective area at exhaust side (mm2) S at P2 = 0.5 MPa Plug-in Plug lead Plug-in Plug lead Plug-in Plug lead Air .5 to 60°C (No freezing) Note 1) Set the pressure within the operating pressure range of the solenoid valve. Note 2) Operate an interface regulator only by applying pressure from the P port of the base, except when using it as a reverse pressure valve. When using it as a reverse pressure valve, P port regulation is not allowed to use. Note 3) When using a perfect spacer, assemble a valve, a spacer regulator and a perfect spacer in this order to use it. Note 4) When using in A port regulation, B port regulation by closed center, since there is a problem in its operation, please contact SMC. Note 5) Dusttight/splash proof enclosure (IP65) is not available with interface regulator. VQ5ュ0ュ (Plug-in type) VQ5ュ5ュ (Plug lead type) Regulating port: A Regulating port: B Regulating port: P Flow rate (L/min (ANR)) Outlet pressure (MPa) Flow rate (L/min (ANR)) Outlet pressure (MPa) Flow rate (L/min (ANR)) Outlet pressure (MPa) Flow rate (L/min (ANR)) Outlet pressure (MPa) Conditions Inlet pressure: 0.7 MPa Outlet pressure: 0.2 MPa Flow rate: 20 L/min(ANR) Inlet pressure (MPa) Outlet pressure (MPa) Set point Series VQ5000 1144