【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   38 / 45

BOOKをみる

10秒後にBOOKのページに移動します


External Pilot Specifications VQ5100 How to Order Manifold R 5 04 External pilot specifications Pressure Specifications 0.1 to 1.0 MPa (0.1 to 0.7 MPa) 0.15 to 1.0 MPa (0.15 to 0.7 MPa) 0.2 to 1.0 MPa (0.2 to 0.7 MPa) 0.15 to 1.0 MPa (0.15 to 0.7 MPa) 0.2 to 1.0 MPa (0.2 to 0.7 MPa) International Thread Standards VQ5100 How to Order Single Valves (Example) 5 04 Nil N T F Rc NPT NPTF G How to Order Manifold Nil N T F Rc NPT NPTF G VV5Q51 08 03 FU1 VQ5000 How to Order Sub-plates and Options (Example) P 04 Nil N T F Rc NPT NPTF G VVQ5000 P 04 B 1 External pilot port 2 x Rc 1/8 External pilot port Rc 1/8 Semi-standard Specifications When the supply pressure is . lower than the minimum solenoid valve operating pressure of 0.1 to 0.2 MPa, or when it drops below this level, . used for reverse pressure (R port pressure) or cylinder pressure (A, B port pressure), . used for vacuum specifications (please contact SMC), it can be used for external pilot specifications. Order a valve by adding the external pilot specification [R] to the part number. External pilot is available as standard for manifolds and options. . Compatibility with universal porting is possible for the single, double and 3P (excluding perfect spacer) types. Note) Mixed mounting of internal and external pilots is possible Valve construction Metal seal Rubber seal Operating pressure range Vacuum to 1.0 MPa External pilot Note) pressure range Single Double 3 position Note) Values inside ( ) denote the low wattage (0.5 W) specifications. Rc specifications are standard for all ports, however, NPT, NPTF and G are available for international markets. Add the appropriate symbol following the port size in the standard part number. Cylinder port Port size Thread type 1(P), 5(R1), 3(R2) and 4(A), 2(B) port Cylinder port Port size Thread type 1(P), 5(R1), 3(R2) and 4(A), 2(B) port (Sub-plate) (Option) Port size Thread type Base Mounted Series VQ5000 1145 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7