【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   3 / 45

BOOKをみる

10秒後にBOOKのページに移動します


(A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 (A) 4 (B) 2 1 (P) 3 (EB) 5 (EA) 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 Model Series VQ5000 Model Rc 1/2 VQ51 0 VQ51 1 VQ52 0 VQ52 1 VQ53 0 VQ53 1 VQ54 0 VQ54 1 VQ55 0 VQ55 1 VQ56 0 VQ56 1 05 05 0505 05 05 05 0505 05 0505 Flow Characteristics b b Cv 1 4/2(P A/B) 4/2 5/3(A/B EA/EB) Cv Standard Specifications Valve construction Fluid Maximum operating pressure (3) Proof pressure Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Protection structure Coil rated voltage Allowable voltage fluctuation Coil insulation type Min. operating pressure 24 VDC 12 VDC 100 VAC 110 VAC 200 VAC 220 VAC 0.10 MPa 0.10 MPa 0.15 MPa 0.20 MPa 0.15 MPa 0.20 MPa 1.0 MPa (0.7 MPa) 1.5 MPa Not required Push type/Locking type (Tool required) Option 150/30 m/s2 (2) Dust tight (IP65 compatible) 12, 24 VDC, 100, 110, 200, 220 VAC (50/60 Hz) ±10% of rated voltage Class B or equivalent 1 W DC (42 mA), 0.5 W DC (21 mA) (3) 1 W DC (83 mA), 0.5 W DC (42 mA) Note (3) Inrush 1.2 VA (12 mA), Holding 1.2 VA (12 mA) Inrush 1.3 VA (11.7 mA), Holding 1.3 VA (11.7 mA) Inrush 2.4 VA (12 mA), Holding 2.4 VA (12 mA) Inrush 2.6 VA (11.7 mA), Holding 2.6 VA (11.7 mA) Symbol AC 0.59(0.67) 0.58(0.66) 0.62(0.70) 0.60(0.68) 0.65(0.73) 0.58(0.66) 0.65(0.73) 0.58(0.66) 0.65(0.73) 0.58(0.66) 1.17(1.25) 1.10(1.18) 12 16 12 16 11 12 12 14 12 13 8.0 8.3 0.14 0.33 0.14 0.33 0.24 0.33 0.13 0.39 0.23 0.32 . . 2.9 4.4 2.9 4.4 2.6 3.4 2.9 3.9 2.9 3.4 . . 14 17 14 17 11 13 14 16 13 14 8.5 9.0 0.18 0.31 0.18 0.31 0.23 0.37 0.18 0.35 0.24 0.40 . . 3.4 4.7 3.4 4.7 2.8 3.7 3.4 4.5 3.3 3.9 . . Number of solenoids 3 position 2 position Single Double Double check Closed center Exhaust center Pressure center Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Metal seal Rubber seal Port size C[dm3/(s.bar)] C[dm3/(s.bar)] Response time (ms) Standard 1 W Low wattage 0.5 W Weight (kg) 35 or less 40 or less 20 or less 25 or less 50 or less 60 or less 50 or less 60 or less 50 or less 60 or less 62 or less 75 or less 38 or less 43 or less 23 or less 28 or less 53 or less 63 or less 53 or less 63 or less 53 or less 63 or less 65 or less 78 or less 38 or less 43 or less 23 or less 28 or less 53 or less 63 or less 53 or less 63 or less 53 or less 63 or less 65 or less 78 or less Note1) Value for valve on sub-plate. Plug-in unit Plug lead unit 2 position single 3 position exhaust center 2 position double (Metal) 3 position pressure center 2 position double (Rubber) 3 position double check 3 position closed center Solenoid specifications Valve specifications Single Double 3 position Power consumption (Current) Metal seal Rubber seal Air/Inert gas .5 to 50°C (1) Note 1) Use dry air to prevent condensation when operating at low temperatures. Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 3) Values inside ( ) denote the low wattage (0.5 W) specifications. Note 2) Cylinder port Rc 1/2: Value for valve on sub-plate. Note 3) Based on JISB8375-1981. (Supply pressure: 0.5 MPa {5.1 kgf/cm2}, with indicator light and surge voltage suppressor, clean air. This will change depending on pressure and air quality.) The value when ON for the double type. Note 4) Values inside ( ) indicate the weight of plug lead units. Table: Without sub-plate, With sub-plate; Add 0.65 kg for plug-in type, 0.55 kg for plug lead type. 1110 Base Mounted Plug-in/Plug Lead: Single Unit Series VQ5000