VVQ5000 Option 3A 1 Electrical entry Thread type Thread type VVQ5000 2A 1 VVQ5000 Option 1 Electrical entry Type A Port size 03 04 B Part no. VVQ5000-80A-1 VVQ5000-80A-2 Replacement Parts EX123U-SUW1 EX123U-SUH1 EX123U-SSL1 EX123U-SSL2 EX124U-SDN1 EX124U-SCS1 EX124U-SCS2 EX124U-SMJ1 EX123D-SUW1 EX123D-SUH1 EX123D-SSL1 EX123D-SSL2 EX124D-SDN1 EX124D-SCS1 EX124D-SCS2 EX124D-SMJ1 NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK System (8 output points) DeviceNet OMRON Corp.: CompoBus/S (16 output points, 2 power supply systems) OMRON Corp.: CompoBus/S (8 output points, 2 power supply systems) Mitsubishi Electric Corporation: CC-Link System (2 power supply systems) SI Unit Part No. Model symbol F1 H J1 J2 Q R1 R2 V Type VVQ4000 19A D U VVQ5000 TR Nil N T F Rc NPT NPTF G Nil N T F Rc NPT NPTF G Nil N T F Rc NPT NPTF G 1. D side end plate assembly part no. (for F, L, S, T & T1 kits) 2. U side end plate assembly part no. (for F, L, S, T & T1 kits) L F (1) C T1, F, L, T, S kits F kit (Connector side) C kit (plug lead type) Electrical entry L F (1) C T1, F, L, T, S kits F kit (Connector side) C kit (plug lead type) Nil W (2) CD1 CD2 SD Standard IP65 enclosure is dust Exhaust cleaner mounting Rc 1 Exhaust cleaner mounting Rc 1 1/2 Direct exhaust with silencer box Option Nil W (2) CU1 CU2 SU Standard IP65 enclosure is dust Exhaust cleaner mounting Rc 1 Exhaust cleaner mounting Rc 1 1/2 Direct exhaust with silencer box 3. Manifold block assembly part no. For 1 station F1 F2 T0 T1 T2 S1 S2 L0ュ L1ュ L2ュ C F kit Double wiring F kit Single wiring T1 kit (Individual terminal block) Double wiring T kit (Terminal box) Double wiring T kit (Terminal box) Single wiring S kit Double wiring S kit Single wiring L0 kit ュ: Stations (1 to 12) L1 kit ュ: Stations (1 to 12) L2 kit ュ: Stations (1 to 12) C kit (Plug lead type) Note 1) Tie-rods (2 pcs.) and lead wire assembly for station addition included. Note 2) Splashproof specifications is not available for F and T1. Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Thread type Nil W (2) Standard Enclosure IP65 compliant No. Description Gasket Gasket Material NBR NBR Number 10 10 Note) Spare parts consist of sets containing 10 pcs. each. For D side entry For U side entry 6. Tie-rods part no. (2 pcs.) Stations: 02 to 12 Note) When eliminating manifold stations, order this separately. When increasing manifold stations, it is not necessary to order since tie-rods are included in the manifold block assembly. Dedicated output model For U side mounting For D side mounting SI unit part no. Note 1) D-sub connector for D side: VVQ4000-19A-D is not included. (Order separately) Note 2) Splashproof specifications is not available for F and T1. Note 1) D-sub connector for D side: VVQ4000-19A-D is not included. (Order separately) Note 2) Splashproof specifications is not available for F and T1. Description Electrical entry Base Mounted Series VQ5000 1149 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7