COM COM COM VQ510 VQ520 VQ5 0 0101 01 3456 A COM B T COM Warning Since connected equipment will be actuated when the manual override is operated, first confirm that conditions are safe. Non-locking push type (Tool required) is standard. As a semi-standard specification, slotted locking type (Tool required) is available. Push type (Tool required) Bore o6.1 Push down the manual override button with a small screwdriver, etc. Release the screwdriver and the manual override will return. Locking type (Tool required) Bore o6.1 Push down completely on the manual override button with a small screwdriver. While down, turn clockwise 90° to lock it. Turn it counterclockwise to release it. PUSH TURN LOCK Mounting of Valves Caution After confirming the gasket is correctly placed under the valve, securely tighten the bolts with the proper torque shown in the table below. Proper tightening torque (N・m) 1 to 1.8 Mounting screw (M4) Lead Wire Connection Caution Plug-in sub-plate (With terminal block) 選f the junction cover of the sub-plate is removed, you can see the plug-in type terminal block mounted inside the sub-plate. 禅he terminal block is marked as follows. Connect wiring to each of the power supply terminals. Terminal block marking Model A side A side A side B side B side Note 1) There is no polarity. It can also be used as .COM. Note 2) The sub-plate is double wired even for the VQ510 . 01 羨pplicable terminal 1.25-3s, 1.25Y-3, 1.25Y-3N, 1.25Y-3.5. Plug lead: Grommet type Make connections to each corresponding wire. Black Red White Lead wire color Black Red White Lead wire color Single solenoid Double solenoid Single solenoid Double solenoid Enclosure IP65 compliant Standard Black: A side solenoid Red: COM Red: COM White: B side solenoid Black: A side solenoid Black: A side solenoid Red: COM White: B side solenoid (Not used for single solenoid) Green: (Not used for single or double.) Note) There is no polarity. Series VQ5000 Specific Product Precautions 1 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Manual Override Operation COM SOL.B SOL.A COM SOL.B SOL.A 1151 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7