【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   4 / 45

BOOKをみる

10秒後にBOOKのページに移動します


1 (P) 5 (R1) 3 (R2) (A) 4 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 (A) 4 (B) 2 (B) 2 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 1 (P) 3 (EB) 5 (EA) 1 (P) 5 (R1) 3 (R2) (A) 4 (B) 2 How to Order Valves Seal 1 0 1 VQ5 Body 5 P 04 Electrical entry 2 Type of actuation Light/Surge voltage suppressor Manual override Enclosure VQ5 0 0 5 G Plug-in 1 5 Plug lead Body Porting specifications Port size W 04 Rc 1/2 G H Coil voltage 1 3 4 2 5 6 1 2 3 4 5 6 Function How to Order Sub-plates VQ5000 Port size Enclosure 04 Rc 1/2 Electrical entry P S 2 position single 3 position closed center 2 position double 3 position exhaust center 2 position double 3 position pressure center 3 position double check 0: Plug-in sub-plate Rubber Metal Note) For details about the double check type, refer to page 1142. 5: Plug lead sub-plate Nil Without sub-plate (For manifold) Note) For thread standard, refer to Nil page 1145. B Side ported Bottom ported Nil Dust-protected Dusttight/Low jetproof type (IP65) CE-compliant Nil . Q CE-compliant Nil: Non-locking push type (Tool required) B: Slotted locking type (Tool required) Bore o6.1 Bore o6.1 Nil E Yes Without light, with surge voltage suppressor 100 VAC (50/60 Hz) 200 VAC (50/60 Hz) 110 VAC (50/60 Hz) 220 VAC (50/60 Hz) 24 VDC 12 VDC Grommet Lead wire length 0.6 m Lead wire length 1.5 m Metal seal Rubber seal Nil Y (1) R (2) Standard type (1 W) Low wattage type (0.5 W) External pilot Note 1) Applicable to DC specifications. Please select when you expect to energize the unit for extended periods of time. Refer to page 3 for details. Note 2) For details about external pilot specifications, refer to page 1145. Note 3) When two or more symbols are specified, indicate them alphabetically. Plug-in conduit terminal Plug lead Nil W Note) Dust-protected Dusttight/Low jetproof type Note) Not required for plug lead type. Porting specifications Nil B Side ported Bottom ported Note1) For bottom ported, port size is Rc 1/2. Note2) For thread standard, refer to page 1145. CE-compliant Nil . Q CE-compliant Replacement of pilot valve assembly (Voltage) . Refer to pages 1146 to 1147 for pilot valve assembly part numbers. . Refer to page 1152 for replacement method. [Option] 1111 Base Mounted Single Unit Series VQ5000 [Option] SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VFR VQ7