【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   7 / 45

BOOKをみる

10秒後にBOOKのページに移動します


CEcompliant 08 How to Order Manifold Manifold 1 1 5 Plug-in Unit Station VV5Q Series 5 VQ5000 03 F U1 Kit type Cylinder port 03 04 B CM Kit/Electrical entry/Cable length F L T1 S Connector entry direction D side U side Connector entry direction D0 D side U side D1 D2 D3 U0 U1 U2 U3 Kit F Kit F Kit L Kit L Kit T1 With terminal blocks 1 to 12 stations D0 D1 D2 U0 U1 U2 SD SU 0 F1 H J1 J2 Q R1 R2 V Without SI unit NKE Corp.: Fieldbus System NKE Corp.: Fieldbus H System Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (16 output points) Panasonic Industrial Devices SUNX Co., Ltd.: S-LINK (8 output points) DeviceNet OMRON Corp.: CompoBus/S (16 output points) OMRON Corp.: CompoBus/S (8 output points) CC-LINK System T TD TU Terminal block box 2 to 12 stations 01 1 station . . . . . . Minimum number of stations depends on the kit. (Refer to the table below.) Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Mixed Note) Note) In case of mixed specification, indicate on the manifold specification sheet. Indicator light Type of connection External pilot supply port R1 port R2 Port P port A, B port Note) The drawing shows a VV5Q51-0504FD0. Option Symbol Nil CD1 (2) CD2 (2) CU1 (2) CU2 (2) K (4) N SB (3) SD (2) SU (2) W Option None Exhaust cleaner for Rc 1: D side exhaust Exhaust cleaner for Rc 1 1/2: D side exhaust Exhaust cleaner for Rc 1: U side exhaust Exhaust cleaner for Rc 1 1/2: U side exhaust Special wiring specifications (Except double wiring) Name plate (T kit only) Direct exhaust with silencer box: Exhaust from both D and U sides Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust IP65 enclosure (except F and T1 kits) kit (D-sub connector) kit (Lead wire cable) Without cable Cable length 1.5 m Cable length 3 m Cable length 5 m 1 to 12 stations Note) 1 to 12 stations Cable length 0.6 m Cable length 1.5 m Cable length 3 m IP65 compatible kit (Individual terminal block kit) D side U side IP65 compatible Box mounting position kit (Terminal block box kit) kit (Serial transmission unit) The valve voltage is 24 VDC and it is equipped with light/surge voltage suppressor. Unit mounting IP65 compatible position D side U side 2 to 12 stations Note) CE-compliant Nil . Q CE-compliant Note) For the T kit and S kit, one station is required to mount the terminal block box or SI unit, so the minimum number of stations is 2 stations. Note 1) When two or more symbols are specified, indicate them alphabetically. Example) -CD1K Note 2) Combination of [C ュ] and [S ] is not possible. Note 3) Available only with F, L and T1 kits. Note 4) Specify the wiring specifications on the manifold specification sheet. (Except L kit) UD UD [Option] 1114 Base Mounted Plug-in Unit Series VQ5000