【DO!BOOK・ページリンク】
1-p1109-1152-vq5000_en   9 / 45

BOOKをみる

10秒後にBOOKのページに移動します


F Kit (D-sub Connector kit) Manifold Specifications Series VQ5000 Porting specifications Port size Rc 3/4 Rc 3/8 Rc 1/2 Rc 1/2 VV5Q Manifold Option 08 01 1 station Stations 12 12 stations Nil CD1 CD2 CU1 CU2 K (3) SB SD SU 03 F U Cylinder port Rc 3/8 Rc 1/2 Bottom ported Rc 1/2 Mixed 03 04 B CM 1 Plug-in unit 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 AXT100-DS25-015 AXT100-DS25-030 AXT100-DS25-050 . For other commercial connectors, use a 25 pins type with female connector conforming to MIL-C-24308. . Cannot be used for transfer wiring. 1 1 Series 5 VQ5000 5 D U Cable (Length) 0 1 2 3 Symbol D-Sub Connector Kit (25Pins) How to Order Manifold 全implification and labor savings for wiring work can be achieved by using a D-sub connector for the electrical connection. 繕sing connector for flat ribbon cable (25P) conforming to MIL standard permits the use of connectors put on the market and gives a wide interchangeability. 舛onnector entry can be selected on either the U side or the D side according to the mounting orientation. 閃aximum stations are 12. 4(A), 2(B) port location 1(P), 5(R1), 3(R2) 4(A), 2(B) Applicable stations Max. 12 stations Side Bottom AXT100-DS25- 015 030 050 D-sub connector cable assemblies can be ordered with manifolds. Refer to How to Order Manifold. D-sub Connector Cable Assembly Cable length (L) Assembly part no. Note 1.5 m 3 m 5 m Cable 25 cores x 24AWG Electric Characteristics Item Conductor resistance Ω/km, 20°C Voltage limit VAC, 1 min. Insulation resistance MΩkm, 20°C Characteristics 65 or less 1000 5 or less Note) The min. bending radius of D-sub cable is 20 mm. Cable assembly D-sub Connector Cable Assembly Terminal No. Lead wire color Black Brown Red Orange Yellow Pink Blue Purple Gray White White Yellow Orange Yellow Pink Blue Purple Gray Orange Red Brown Pink Gray Black White Dot marking None None None None None None None White Black Black Red Red Red Black Black White None None Black White White Red Red White None Terminal no. ... ... Without cable Cable length 1.5 m Cable length 3 m Cable length 5 m Connector entry direction D side entry U side entry Option None Exhaust cleaner for Rc 1: D side exhaust Exhaust cleaner for Rc 1 1/2: D side exhaust Exhaust cleaner for Rc 1: U side exhaust Exhaust cleaner for Rc 1 1/2: U side exhaust Special wiring specifications (Except double wiring) Direct exhaust with silencer box: For mounting on both D and U sides Direct exhaust with silencer box: D side exhaust Direct exhaust with silencer box: U side exhaust When two or more symbols are specified, indicate them alphabetically. Example) -CD1K. Combination of [C ュ] and [S ] is not possible. Specify the wiring specifications on the manifold specification sheet. UD UD Note 1) Note 2) Note 3) Connector manufacturers’ example . Fujitsu, Ltd. . Japan Aviation Electronics Industry, Ltd. . J.S.T. Mfg. Co., Ltd. . Hirose Electric Co., Ltd. Note) Lengths other than the above is also available. Please contact SMC for details. Multi-core vinyl cable 0.3mm2 x 25C 2 x M2.6 x 0.45 47.04 55 16 44 8 L SMC . o10 14・・・・・・・・・・・・25 1・・・・・・・・・・・・13 Socket side Terminal no. CE-compliant Nil . Q CE-compliant [Option] 1116 Series VQ5000