【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   101 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Series VFS5000 is compatible with the old models, series VF6ュ00 and VF6ュ10. (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Model Symbol Plug-in type Non plug-in type VFS5300 VFS5400 VFS5500 VFS5100 VFS5200 15 16 17 15 16 17 14 16 16 14 16 17 14 16 18 9.0 9.0 9.0 0.30 0.15 0.15 0.30 0.15 0.15 0.25 0.25 0.25 0.32 0.17 0.20 0.30 0.23 0.25 . . . 0.30 0.15 0.13 0.30 0.15 0.13 0.24 0.24 0.23 0.25 0.18 0.13 0.31 0.22 0.22 . . . 4.1 4.5 4.7 4.1 4.5 4.7 4.1 4.1 4.1 3.5 4.1 4.1 3.8 4.1 4.3 . . . 3.7 3.7 3.9 3.7 3.7 3.9 4.0 4.1 4.1 3.8 3.8 4.2 3.7 3.9 4.6 . . . 15 19 20 15 19 20 14 16 16 14 16 17 14 16 17 9.0 9.0 9.0 VFS5600 VFS5310 VFS5410 VFS5110 VFS5210 VFS5510 VFS5610 3 8 3 8 1 2 3 4 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 300 300 300 600 600 180 1.16 1.14 0.88 1.06 1.14 1.99 Note 1) Based on JIS B 8375 (once per 30 days) for the minimum operating frequency. Note 2) Based on JIS B8375-1981. (The value at supply pressure 0.5 MPa.) Note 3) The figures in the above list are without sub-plate. In the case of with plug-in sub-plate and, with non plug-in sub-plate add Rc 3/8, 1/2.0.744 kg, Rc 3/4.0.966 kg and Rc 3/8, 1/2.0.577 kg, Rc 3/4.0.823 kg respectively. Note 4) “Note 1) ” and “Note 2) ” are with controlled clean air. Type of actuation 3 position 2 position Single Double Double check Closed center Pressure center Exhaust center Model Plug-in Non plug-in Port size Rc C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1 4/2 (P A/B) 4/2 5/3 (A/B R1/R2) Flow characteristics 55 or less 55 or less 55 or less 45 or less 25 or less 60 or less Compact yet provides a large flow capacity Standard Specifications 3/4: C: 20 dm3/(s・bar) Low power consumption: 1.8 W DC Easy maintenance 2 types of sub-plates: Plug-in and non plug-in Option Specifications Fluid Maximum operating pressure Minimum operating pressure Proof pressure Ambient and fluid temperature Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Apparent power (Power consumption) Power consumption DC Inrush Holding Electrical entry Electricity specifications Valve specifications Air/Inert gas 1.5 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Type E: Dustproof (Equivalent to IP50), Type F: Dripproof (Equivalent to IP52), Type D: Splashproof (Equivalent to IP54) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage Class B or equivalent (130°C) (5) 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Plug-in type Non plug-in type 1.0 MPa 0.1 MPa Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. AC Conduit terminal Grommet terminal, DIN terminal Pilot type Manual override Main valve Pilot valve Coil rated voltage Porting specifications Option External pilot Note) Direct manual override Non-locking push type (Extended), Locking type (Tool required), Locking type (Lever) 110 to 120, 220, 240 VAC (50/60 Hz) 12, 100 VDC Bottom ported With light/surge voltage suppressor, Non-rotating DIN terminal Note) Operating pressure: 0 to 1.0 MPa Pilot pressure: 0.1 to 1.0 MPa 2 position Single Double 3 position Closed center Exhaust center Pressure center Double check Max. operating cycle (cpm) (Details → P. 1577) Response time (ms) Weight (kg) (1) (2) (3) [Option] 1552 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in Series VFS5000 A