【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   102 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 3 (R2) 5 (R1) 1 (P) (A)4 2(B) (A)4 2(B) 3 (R2) 1 (P) 5 (R1) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) How to Order Pilot Valve Assembly VFS5 1 2 F 04 VFS5 D Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 6 3 position double check O: Plug-in type sub-plate 1: Non plug-in type sub-plate Body type Pilot valve Manual override Port size Nil 03 04 Thread type Nil N. NPT Rc T. NPTF F. G . Semi-standard 06 Pilot type Nil R. Internal pilot External pilot . Semi-standard Body option 0 1. Standard Direct manual override . Semi-standard Coil rated voltage . Semi-standard Nil: Non-locking push type (Flush) 06 0 1 0 5 Body type Option Nil Z P. ZP. A.: Non-locking push type (Extended) B.: Locking type (Tool required) C.: Locking type (Lever) F: Plug-in type conduit terminal Electrical entry 1 0 . Semi-standard For other rated voltages, please consult with SMC. .. Refer to page 1580 for voltage conversion. Coil rated voltage Manual override SF4 1 F 30 How to Order Porting specifications Nil B. Plug-in Non plug-in Side ported Bottom ported Without sub-plate Rc Rc 3 8 1 2 Rc 3 4 1 2 3. 4. 5 6. 7. 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz None With light/surge voltage suppressor Q CE-compliant Nil . CE-compliant Non-rotating DIN terminal Light/Surge Voltage Suppressor Non-rotating DIN terminal E: Grommet terminal D: DIN terminal D0: DIN terminal without connector Electrical entry . In the case of external pilot (Semi-standard), bottom piping is not available. . Type “P”, “ZP” is available for DIN type only. 1 100 VAC, 50/60 Hz 2 200 VAC, 50/60 Hz 3. 110 to 120 VAC, 50/60 Hz 4. 220 VAC, 50/60 Hz 5 24 VDC 6. 12 VDC 7. 240 VAC, 50/60 Hz . Semi-standard Nil B. A. Non-locking push type (Flush) Non-locking push type (Extended) Locking type (Tool required) C. Locking type (Lever) . Semi-standard For other rated voltages, please consult with SMC. 1553 Series VFS5000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS A