【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   103 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Cylinder Speed Chart Plug-in type Specifications Check Valve Operation Non plug-in type Caution Double check spacer Series VFS5100-06 800 700 600 500 400 300 200 100 0 Bore size o125 o140 o160 o180 o200 o250 o300 Series CS1 SGP20A x 1 m AS500-06 AN500-06 Tube bore x Length Speed controller Silencer VFS5100-06 Conditions VVFS5000-22A-1 VVFS5000-22A-2 Double Check Spacer/Specifications Can hold an intermediate cylinder position for an extended time If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. . In the case of 3 position double check valve (VFS56ュ0), check the leakage from piping and fittings in between valve and cylinder by means of synthetic detergent solutions, and ensure that there is no such leakage found there. Also check the leakage from cylinder seal and piston seal. If there is any leakage, sometimes the cylinder, when valve is de-energized, can move without stopping at intermediate position. . Be aware that if the exhaust side is restricted excessively, the intermediate stopping accuracy will decrease and will lead to improper intermediate stops. . The combination of VFS51 0, VFS52 0 and a double check spacer can be used as prevention of falling at the stroke end but cannot hold the intermediate position of the cylinder. Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Average speed (mm/s) Perpendicular, upward actuation Horizontal actuation 01 01 Check valve Piston SUP side pressure (P1) Operating range Cylinder side pressure P2 (MPa) Cylinder side pressure (P2) SUP side pressure P1 (MPa) Double check spacer part no. Applicable valve model Plug-in type VFS5400-ュF Non plug-in type VFS5410-ュD VFS5410-ュE 1554 Series VFS5000