【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   107 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] . For bottom ported, Rc is only available. . For bottom ported, Rc is only available. . For bottom ported, Rc is only available. Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Q CE-compliant Nil . CE-compliant Port size Symbol 04 06 P, R1, R2 A, B M Mixed 1 2 Rc Rc 3 4 Rc 3 4 1 2 . For bottom ported, Rc is only available. Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Q CE-compliant Nil . CE-compliant Port size Symbol 04 06 P, R1, R2 A, B M Mixed 1 2 Rc Rc 3 4 Rc 3 4 1 2 Plug-in Type: With Terminal Block Plug-in Type: With Multi-connector Plug-in Type: With D-sub Connector Non Plug-in Type: Grommet Terminal, DIN Terminal VV5FS5 01T Plug-in type with terminal block Port size Symbol 04 06 P, R1, R2 A, B M Mixed 06 1 04 Series VFS5000 Manifold ・・・ 2 stations 10 stations ・・・ 02 10 Stations Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type Nil N. Rc NPT NPTF G T. F. . Semi-standard Thread type D Connector mounting direction VV5FS5 01C Plug-in type with multi-connector 05 2 04 Series VFS5000 Manifold Q CE-compliant Nil . CE-compliant VV5FS5 01F D Plug-in type with D-sub connector 06 1 04 Series VFS5000 Manifold VV5FS5 10 Non plug-in type 05 2 04 Series VFS5000 Manifold . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block, corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits easier installation. . Wide range of interchangeability (MIL Spec. D-sub connector terminal 25 pcs attached.) . Quick wiring permits easier installation. . Wiring for every valve. 1 2 Stations Symbol . Max. 8 stations (Wiring specifications: Refer to page 1583.) (Wiring specifications: Refer to page 1583.) . Semistandard Rc Rc 3 4 Rc 3 4 1 2 Q CE-compliant Nil . CE-compliant Port size Symbol 04 06 P, R1, R2 A, B M Mixed 1 2 Rc Rc 3 4 Rc 3 4 1 2 2 stations 8 stations ・・・ Stations 02 10 ・・・ 2 stations 10 stations ・・・ . Semi-standard Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. Symbol . Semi-standard Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. Symbol Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. . Semi-standard Symbol Symbol 1 Side 2 Passage P R1, R2 Common Common Porting specifications (A, B) Bottom. U side U side D side D side Multi-connector D-sub connector DIN terminal Grommet terminal Plug assembly (Option) Refer to page 1583. Plug assembly (Option) Refer to page 1583. 02 08. ・・・ Stations . Max. 8 stations 2 stations 8 stations ・・・ 02 08. ・・・ D side mounting U side mounting D U Connector mounting direction D side mounting U side mounting D U 1558 Series VFS5000 Manifold Specifications