【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   108 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Base model Plug-in type VV5FS5-01ュ Non plug-in type VV5FS5-10 Wiring . With terminal block . With multi-connector . With D-sub connector . DIN terminal . Grommet terminal A, B port Side/ Bottom P, EA, EB 3 4 1 2, 3 4 Port size Rc A, B Stations 2 to 10 Yes (1) (2) Applicable(2) valve model External pilot VFS5ュ0ュ(R)-ュF(Z) VFS5ュ1ュ(R)-ュD(Z) VFS5ュ1ュ(R)-ュ(E) Manifold Option Parts Assembly Manifold Option For details, refer to page 1564. For details, refer to page 1562. Individual SUP spacer An individual SUP spacer set on manifold block can form SUP port for every valve. Manifold Specifications Flow Characteristics at the Number of Manifold Stations (Operated individually) Individual EXH spacer An individual EXH spacer set on manifold block can form EXH port for every valve. (common EXH type) SUP block plate When supplying manifold with more than two different pressures, high and low, insert a block plate in between stations subjected to different pressures. EXH block plate When valve exhaust affects the other stations on the circuit or when a reverse pressure valve is used on a standard manifold valve, insert EXH block plate in between stations to separate valve exhaust. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Double check spacer If the double check spacer with a built-in double check valve is combined, it will enable the cylinder to stop in the intermediate stroke and maintain its position for a long time without being affected by the leakage between the spools. Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. EXH block plate SUP block plate Note 1) With multi-connector, or with D-sub connector: 8 stations max. Note 2) It is possible to mount the standard valve and the external pilot type valve together. . Port size: Rc 1/2, 3/4 4/2 5/3 (A/B R1/R2) C [dm3/(s・bar)] b Cv Passage/Stations 1 4/2 (P A/B) Station 1 Station 5 Station 10 b C [dm3/(s・bar)] 15.0 0.20 4.0 16.0 0.20 4.2 15.0 0.20 4.0 16.0 0.20 4.2 15.0 0.20 4.0 16.0 0.20 4.2 Cv Model VV5FS5 Body type Plug-in type VVFS5000-P-04-1 Non plug-in type Part no. VVFS5000-P-04-2 Body type Plug-in type VVFS5000-20A-1 Non plug-in type Part no. VVFS5000-20A-2 Body type Plug-in type VVFS5000-R-04-1 Non plug-in type Part no. VVFS5000-R-04-2 Body type Plug-in type VVFS5000-22A-1 Non plug-in type Part no. VVFS5000-22A-2 Body type Plug-in type AXT628-12A Non plug-in type Part no. Body type Plug-in type ARBF5050-00-P-1 Non plug-in type P port regulation ARBF5050-00-P-2 A port regulation ARBF5050-00-A-1 ARBF5050-00-A-2 B port regulation ARBF5050-00-B-1 ARBF5050-00-B-2 Body type Plug-in type AXT512-14-1A Non plug-in type Part no. Body type Plug-in type VVFS5000-10A Non plug-in type Part no. . Plug-in type with terminal block: 6 stations (Manifold base) VV5FS5-01T-061-04 ・・・・・・ 1 (2 position single) VFS5100-5FZ ・・・・・・・・・・・ 3 (2 position double) VFS5200-5FZ ・・・・・・・・・・ 2 (Blanking plate) VVFS5000-10A ・・・・・・・・・・・・・ 1 . Non plug-in type: 6 stations (Manifold base) VV5FS5-10-061-04 ・・・・・・・・ 1 (2 position single) VFS5110-5D ・・・・・・・・・・・・・ 5 (3 position exhaust center) VFS5410-5D ・・・・・・・・ 1 (Individual EXH center) VVFS5000-R-04-2・・・・ 1 How to Order Manifold Assembly Please indicate manifold base type, corresponding valve, and option parts. With exhaust cleaner Plug-in type/Non plug-in type . Valve exhaust noise dampening: 35 dB or more. . Oil mist collection: Rate of collection 99.9% or more. . Piping process reduced. Interface regulator Interface regulator set on manifold block can regulate the pressure to each valve. (In the event of using, refer to “Flow Characteristics” on page 1581). Made to Order Manifold with serial transmission kit Plug-in type . Solenoid valve wiring process reduced considerably. Porting specifications 1559 Series VFS5000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS