【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   110 / 132

BOOKをみる

10秒後にBOOKのページに移動します


Stations L L1 L2 2 194 212 3 245 263 4 296 314 5 347 365 6 398 416 7 449 467 8 500 518 Formula L1 = 51 x n + 92 L2 = 51 x n + 110 Manifold . Plug-in type with multi-connector/D-sub connector Plug-in type with multi-connector: VV5FS5-01CD- Station 1- Port size , VV5FS5-01CU- Station 1- Port size Plug-in type with D-sub connector: VV5FS5-01FD- Station 1- Port size , VV5FS5-01FU- Station 1- Port size Bottom ported: VV5FS5-01 C D - Station 2- Port size CU Formula for manifold weight M = 0.916n + 1.709 (kg) n: Station . Refer to page 1583. For wiring specifications. Bottom ported: VV5FS5-01 F D - Station 2- Port size FU Formula for manifold weight M = 0.916n + 1.633 (kg) n: Station . Refer to page 1583. For wiring specifications. U side D side U side D side Direct manual override Pilot valve manual override Plug assembly VVFS2000-30A-ュ (Option: Refer to page 1583.) Pilot valve manual override Direct manual override Plug assembly VVZS3000-21A-ュ (Option: Refer to page 1583.) Stations Stations (External pilot) (External pilot) Pitch Pitch P = 51 P = 51 ( ): 2(B)/4(A) port Rc 3 4 ( ): 2(B)/4(A) port Rc 3 4 (Pilot EXH) (Pilot EXH) 1561 Series VFS5000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS