【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   111 / 132

BOOKをみる

10秒後にBOOKのページに移動します


[Option] Manifold Specifications Manifold with Exhaust Cleaner Plug-in type Non plug-in type Caution When using an exhaust cleaner, mount it downwards. . Refer to Best Pneumatics No. 6 for Exhaust Cleaner details. How to Order Exhaust cleaner (Option) Exhaust cleaner (Option) 10 06 1 04 CD Series VFS5000 Manifold VV5FS5 Base type/Electrical entry 01T 01C 01F 10 Symbol CD CU D side U side Exhaust cleaner mounting direction D side mounting U side mounting Exhaust cleaner mounting direction . Semi-standard Thread type Port size Symbol 04 06 P A, B M . Serves to protect working environment. . Valve exhaust noise dampening: 35 dB or more. . Collection rate of drainage and oil mist: 99.9% or more. . Piping work is reduced. Connector mounting direction Stations Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FS5-01ュ Non plug-in type: VV5FS5-10 With terminal blocks With multi-connector With D-sub connector DIN terminal Grommet terminal VFS5ュ00-ュF VFS5ュ10-ュD, VFS5ュ10-ュE Common SUP/Common EXH Side: 1/2, 3/4, Bottom: 1/2 (Option) 2 to 10 (1) Applicable exhaust cleaners AMC810-14 (Connecting port size R 1 1/2) (2) P: 3/4, EXH: 1 1/2 Note 1) With multi-connector, or with D-sub connector: 8 stations max. Note 2) Exhaust cleaner: Not attached. 2(B), 4(A) port 1(P), 3(R2), 5(R1) U side D side . For bottom ported, Rc is only available. Symbol VV5FS5-10-061-04-CU VFS5110-5E VFS5210-5E VVFS5000-10A AMC810-14 Plug-in type with terminal block Plug-in type with multi-connector Plug-in type with D-sub connector Non plug-in type Symbol Applicable base D Nil U 01C, 01F 01T, 10 With connector D side mounting None U side mounting 2 stations 10 stations 02 10 Base type 01T, 10: 2 to 10 stations Base type 01C, 01F: 2 to 8 stations ・・・ ・・・ Nil N. Rc NPT NPTF G T. F. Rc Rc Rc Mixed 3 3 4 4 1 2 1 2 Symbol 1 Side 2 Bottom. Passage P R1, R2 Common Common . Semi-standard Porting specifications (A, B) . Plug-in type with terminal block (6 stations) (Manifold base) (2 position single) (2 position double) (Blanking plate) (Exhaust cleaner) . Non plug-in type (6 stations) 1 3 2 1 1 VV5FS5-01T-061-04-CD VFS5100-5FZ VFS5200-5FZ VVFS5000-10A AMC810-14 (Manifold base) (2 position single) (2 position double) (Blanking plate) (Exhaust cleaner) 1 3 2 1 1 How to Order Manifold Assembly [Example] Add the valve and option part numbers in order starting from the first station on the D side. . . . . . . The asterisk denotes the symbol for assembly. Prefix it to the part numbers of the solenoid valve. Q CE-compliant Nil . CE-compliant 1562 Series VFS5000