【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   114 / 132

BOOKをみる

10秒後にBOOKのページに移動します


A B A B A B SMC A B A B A B A B B A B A B A L2 L1 PE SMC PE EB P EA Serial Transmission Kit Manifold: EX123/124 Integrated Type (For Output) Serial Transmission System VV5FS5-01S Mounting position Model - Stations Symbol - Port size Thread -X199 Dimensions Formula L1 = 51n + 92 L2 = 51n + 110 n: Stations (Max. 10 stations) L L1 L2 n 2 194 212 3 245 263 4 296 314 5 347 365 6 398 416 7 449 467 8 500 518 9 551 569 10 602 620 Note) Actual number of manifold base stations: Add 1 SI unit mounting station to the number of valve stations. . Use a dripproof plug assembly (AXT100-B04A) for the unused conduit port (G 1/2). ( ): 2(B)/4(B) port Rc 3/4 D side Stations 1 2 3 4 5 6 7 n U side 48.5 80.5 51 167 132 179 91 20 3(1) 3(1) 70(71.5) 24(23) Manual override 4(A), 2(B) port 2n x Rc 1/2, 3/4 244 240 200 223 207 174.5 111.5 103.5 60 60 R5.5 11 67 81 31 50 72 103 43 61 37 37 1(P), 5(R1), 3(R2) port 6 x Rc 3/4 (External pilot port) 2 x Rc 1/8 (Pilot EXH port: PE) 4 x Rc 1/8 Electrical entry 2 x G 1 1/4 SI unit EX124ュ: 4 x G 1/2 Electrical entry EX123ュ: 2 x G 1/2 1565 Series VFS5000 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFR VQ7 VFS