【DO!BOOK・ページリンク】
1-p1453-1583-vfs1000_en   117 / 132

BOOKをみる

10秒後にBOOKのページに移動します


3 (R2) 5 (R1) 1 (P) (A)4 2(B) 5 (R1) 3 (R2) 1 (P) (A)4 2(B) Symbol 2 position Single Double Standard Specifications Model Compact yet provides a large flow capacity 3/4: C: 38 dm3/(s・bar) Low power consumption: 1.8 W DC Easy maintenance 2 types of sub-plates: Plug-in and non plug-in Option Specifications Type of actuation Single Double Model Plug-in Non plug-in VFS6100 VFS6200 VFS6110 29 29 0.10 0.10 6.8 6.8 38 38 0.10 0.10 9.0 VFS6210 9.0 Port size Rc 3 4 3 4 180 180 2.5 2.75 160 or less 60 or less Note 1) Based on JIS B 8375-1981 (once per 30 days) for the min. operating frequency. Note 2) According to JIS B 8375-1981. (The value at supply pressure 0.5 MPa.) Note 3) The figures in the above list are for without sub-plate. In case of with sub-plate, add 1.65 kg for Rc 3/4 and 1.5 kg for RC 1 respectively. Note 4) “Note 1)” and “Note 2)” are with controlled clean air. Note 5) The flow characteristics is for the port size Rc 4/3. C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 1 4/2 (P A/B) 4/2 5/3 (A/B R1/R2) Flow characteristics 1 1 Fluid Air/Inert gas Maximum operating pressure Minimum operating pressure 1.0 MPa 0.1 MPa .10 to 60°C (1) Non-lube (2) Non-locking push type (Flush) 150/50 m/s2 (3) Type E: Dustproof (Equivalent to IP50), Type F: Dripproof (Equivalent to IP52), Type D: Splashproof (Equivalent to IP54) (4) 100, 200 VAC, 50/60 Hz; 24 VDC .15 to +10% of rated voltage 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz Inrush Holding Conduit terminal Grommet terminal, DIN terminal Plug-in type Non plug-in type Ambient and fluid temperature Proof pressure 1.5 MPa Lubrication Pilot valve manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Coil insulation type Class B or equivalent (130°C) (5) Apparent power (Power consumption) Electrical entry Power consumption DC 1.8 W (2.04 W: With light/surge voltage suppressor) Note 1) Use dry air at low temperatures. Note 2) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 4) Based on JIS C 0920. Note 5) Based on JIS C 4003. Electricity specifications Valve specifications AC Manual override Main valve Coil rated voltage Option 110 to 120, 220, 240 VAC (50 Hz/60 Hz) Direct manual override Pilot type External pilot 12, 100 VDC Note) Operating pressure: 0 to 1.0 MPa Pilot pressure: 0.1 to 1.0 MPa Porting specifications Bottom ported With light/surge voltage suppressor, Non-rotating DIN terminal Note) 2 position Max. operating cycle (cpm) Response time (ms) (Details → P. 1578) Weight (kg) (1) (2) (3) [Option] 1568 5 Port Pilot Operated Solenoid Valve Metal Seal, Plug-in/Non Plug-in Series VFS6000 A